REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

1 - 11 of 11 | Results Per Page | View
1 
Item # d E A H C Lubrication Ball Material Outside Diameter  Outside Diameter Bore Type Outside Ring Width Inside Ring Width Clearance Cage Material Precision Rating Radial Dynamic Load Rating Radial Static Load Rating Rotational Speed [Max]-Grease Competitor Part Number
FD209RE 1.5000 in38.100 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
FD209RJ 1.7500 in44.450 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm Outer Ring Through Hardened 2.8346 in72.000 mm 2.8346 in72.000 mm Cylindrical 0.3150 in8.000 mm 0.3150 in8.000 mm CN Nylon ISO Class 0 7385 lbf32850 N 4586 lbf20400 N 600 RPM FD209RJ FD209RJ-1 FD209RJ-B FD209TTRJN/3A FD209TTRJN/3AS
FD209RJA 1.7500 in44.450 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A FD209RA FD209RJA FD209RJA-1 FD209TTRJAN/3AS ST491A
FD209RJH 1.7700 in44.958 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm N/A N/A 5.0000 in127.000 mm 5.0000 in127.000 mm Cylindrical 0.5512 in14.000 mm 0.5512 in14.000 mm CN Steel Not Available 7050 lbf31360 N 4550 lbf20240 N 600 RPM N/A
FD209RK 1.5000 in38.100 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
FD209RM 1.2500 in31.750 mm 5.0000 in127.0 mm 1.6870 in42.850 mm 1.6340 in41.5 mm 5.0000 in127.0 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
FD211RBA 2.1880 in55.575 mm 5.5000 in139.7 mm 2.1870 in55.550 mm 1.7940 in45.6 mm 5.5000 in139.7 mm N/A N/A 1.8504 in240.000 mm 1.8504 in240.000 mm Cylindrical 0.5512 in14.000 mm 0.5512 in14.000 mm C3 Steel Not Available 9799 lbf43590 N 6551 lbf29140 N 400 RPM DHU 2.3/16 R211 DHU 23/16 DHU2 3/16 R211 FD211RB FD211RBA FD211RBA-1 FD211TTRBAN/3A FD211TTRBAN/3AS ST211-2-3/16
FD211REA 1.7500 in44.450 mm 5.5000 in139.7 mm 2.1870 in55.550 mm 1.7940 in45.6 mm 5.5000 in139.7 mm N/A N/A 1.8504 in80.000 mm 1.8504 in80.000 mm Cylindrical 0.4724 in12.000 mm 0.4724 in12.000 mm CN Steel Not Available 9799 lbf43590 N 6551 lbf29140 N 400 RPM DHU 1.3/4 R211 DHU 1.3/4 R211-AG DHU 13/4 DHU 13/4E DHU1 3/4 R211 DHU1 3/4 R211 AG FD211RE FD211REA FD211REA-1 FD211REA-B FD211TTREAN/3A FD211TTREAN/3AS ST211-1-3/4
FD211RHA 1.7500 in44.450 mm 5.5000 in139.7 mm 2.1870 in55.550 mm 1.7940 in45.6 mm 5.5000 in139.7 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A FD211TTRHAN/3A
FD211RJA 1.9380 in49.213 mm 5.5000 in139.7 mm 2.1250 in53.975 mm 1.7940 in45.6 mm 5.5000 in139.7 mm N/A N/A 1.6535 in27.000 mm 1.6535 in27.000 mm Cylindrical 0.4724 in12.000 mm 0.4724 in12.000 mm CN Steel Not Available 9799 lbf43590 N 6551 lbf29140 N 400 RPM DHU211RJA FD211RJA FD211RJA-1 FD211RJA-B FD211TTRJAN/3A FD211TTRJAN/3AS
FD211RM 1.5000 in38.100 mm 5.5000 in139.7 mm 2.0000 in50.800 mm 1.7940 in45.6 mm 5.5000 in139.7 mm N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A