REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

Unit of Measure

Technical Specifications

Type

N/A Angular Contact Ball Bearing

Bore Type

N/A Round

Material

N/A High Carbon Chrome Steel

Cage Type

N/A Stratified

Cage Material

N/A Phenolic

Ball Material

N/A Steel

Precision

N/A ISO Class 4

Configuration

N/A Two

Preload

N/A Heavy

Enclosure

N/A Open

Operating Temperature Range

N/A -40 to 250 ºF-40 to 120 ºC

Dimensional Specifications


Duplex Angular Contact Ball Bearing, High Precision - Universal Flush Ground - Dimensions

d

N/A 1.1810 in30.000 mm

D

N/A 2.4409 in62.000 mm

B

N/A 0.6299 in16.000 mm

2B

N/A 1.2598 in32.000 mm

r2 max

N/A 0.0394 in1.000 mm

r3 max

N/A 0.0118 in0.300 mm

Contact Angle

N/A 15 º

d2

N/A 1.5906 in40.400 mm

D1

N/A 2.0512 in52.100 mm

D4

N/A 2.1811 in55.400 mm

D5

N/A 1.7126 in43.500 mm

E

N/A 0.1240 in3.150 mm