NTN Bearing Corporation
1600 E. Bishop Ct.
Mt Prospect, IL 60056
Toll Free:
800-323-2358 •
Phone:
847-298-7500
help@ntnamerica.com
•
www.ntnamericas.com
Print
Back
All Categories
>
Needle Roller Bearings
>
Inner Ring
> View Items
Inner Ring
Unit of Measure
Imperial
Metric
Both
«
16
17
Item #
d
F
B
r
M1-9611648
N/A
6.0000 in
152.400 mm
N/A
7.2500 in
184.150 mm
N/A
3.0150 in
76.580 mm
N/A
0.1181 in
3.000 mm
Unit of Measure
Imperial
Metric
Both
«
16
17