NTN Bearing Corporation
1600 E. Bishop Ct.
Mt Prospect, IL 60056
Toll Free:
800-323-2358 •
Phone:
847-298-7500
help@ntnamerica.com
•
www.ntnamericas.com
Print
Back
All Categories
>
Mounted Ball Units
>
Sentinel Series - Corrosion Resistant Mounted Units
>
Tapped-Base Pillow Block Unit, Thermoplastic Housing, Set Screw, SUCTBL Type
> View Items
Tapped-Base Pillow Block Unit, Thermoplastic Housing, Set Screw, SUCTBL Type
Unit of Measure
Imperial
Metric
Both
1
2
Item #
d
J
L
A
H
H2
SUCTBL208-24FG1
N/A
1.5000 in
38.100 mm
N/A
3.5000 in
88.9 mm
N/A
4.7200 in
120.0 mm
N/A
1.8900 in
48.0 mm
N/A
1.9400 in
49.2 mm
N/A
3.9600 in
100.5 mm
Unit of Measure
Imperial
Metric
Both
1
2