REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

226 - 250 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 4.7244 in120.000 mm N/A 8.4646 in215.000 mm N/A 1.5748 in40.000 mm N/A 0.0827 in2.100 mm N/A 29500 lbf131000 N131.00 kN N/A 38660 lbf172000 N172.00 kN N/A N/A N/A N/A N/A
N/A 4.7244 in120.000 mm N/A 8.4646 in215.000 mm N/A 1.5748 in40.000 mm N/A 0.0827 in2.100 mm N/A 29500 lbf131000 N131.00 kN N/A 38660 lbf172000 N172.00 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 2.2047 in56.000 mm N/A 0.6299 in16.000 mm N/A 0.0433 in1.100 mm N/A 2080 lbf9250 N9.25 kN N/A 4580 lbf20400 N20.40 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 2.2047 in56.000 mm N/A 0.6299 in16.000 mm N/A 0.0433 in1.100 mm N/A 2080 lbf9250 N9.25 kN N/A 4580 lbf20400 N20.40 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.6772 in68.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 3150 lbf14000 N14.00 kN N/A 6650 lbf29600 N29.60 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.6772 in68.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 3150 lbf14000 N14.00 kN N/A 6650 lbf29600 N29.60 kN N/A N/A N/A N/A N/A
N/A 1.2598 in32.000 mm N/A 2.9528 in75.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 3800 lbf16900 N16.90 kN N/A 7410 lbf33000 N33.00 kN N/A N/A N/A N/A N/A
N/A 1.2598 in32.000 mm N/A 2.9528 in75.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 3800 lbf16900 N16.90 kN N/A 7410 lbf33000 N33.00 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 785 lbf3500 N3.50 kN N/A 2040 lbf9100 N9.10 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 785 lbf3500 N3.50 kN N/A 2040 lbf9100 N9.10 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.4567 in37.000 mm N/A 0.4724 in12.000 mm N/A 0.0394 in1.000 mm N/A 945 lbf4200 N4.20 kN N/A 2420 lbf10800 N10.80 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.4567 in37.000 mm N/A 0.4724 in12.000 mm N/A 0.0394 in1.000 mm N/A 945 lbf4200 N4.20 kN N/A 2420 lbf10800 N10.80 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.6535 in42.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 1230 lbf5450 N5.45 kN N/A 2850 lbf12700 N12.70 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.6535 in42.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 1230 lbf5450 N5.45 kN N/A 2850 lbf12700 N12.70 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1470 lbf6550 N6.55 kN N/A 3370 lbf15000 N15.00 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1470 lbf6550 N6.55 kN N/A 3370 lbf15000 N15.00 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0433 in1.100 mm N/A 1780 lbf7900 N7.90 kN N/A 3950 lbf17600 N17.60 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0433 in1.100 mm N/A 1780 lbf7900 N7.90 kN N/A 3950 lbf17600 N17.60 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 2.4409 in62.000 mm N/A 0.6693 in17.000 mm N/A 0.0433 in1.100 mm N/A 2450 lbf10900 N10.90 kN N/A 5280 lbf23500 N23.50 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 2.4409 in62.000 mm N/A 0.6693 in17.000 mm N/A 0.0433 in1.100 mm N/A 2450 lbf10900 N10.90 kN N/A 5280 lbf23500 N23.50 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.8346 in72.000 mm N/A 0.7480 in19.000 mm N/A 0.0433 in1.100 mm N/A 3350 lbf15000 N15.00 kN N/A 6630 lbf29500 N29.50 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.8346 in72.000 mm N/A 0.7480 in19.000 mm N/A 0.0433 in1.100 mm N/A 3350 lbf15000 N15.00 kN N/A 6630 lbf29500 N29.50 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 3.1496 in80.000 mm N/A 0.8268 in21.000 mm N/A 0.0591 in1.500 mm N/A 4300 lbf19100 N19.10 kN N/A 8310 lbf37000 N37.00 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 3.1496 in80.000 mm N/A 0.8268 in21.000 mm N/A 0.0591 in1.500 mm N/A 4300 lbf19100 N19.10 kN N/A 8310 lbf37000 N37.00 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23.000 mm N/A 0.0591 in1.500 mm N/A 5400 lbf24000 N24.00 kN N/A 10110 lbf45000 N45.00 kN N/A N/A N/A N/A N/A
226 - 250 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »