REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 1.5748 in40.000 mm N/A 3.5433 in90.000 mm N/A 0.9055 in23.000 mm N/A 0.0591 in1.500 mm N/A 5400 lbf24000 N24.00 kN N/A 10110 lbf45000 N45.00 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25.000 mm N/A 0.0591 in1.500 mm N/A 7200 lbf32000 N32.00 kN N/A 13150 lbf58500 N58.50 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25.000 mm N/A 0.0591 in1.500 mm N/A 7200 lbf32000 N32.00 kN N/A 13150 lbf58500 N58.50 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 4.3307 in110.000 mm N/A 1.0630 in27.000 mm N/A 0.0787 in2.000 mm N/A 8650 lbf38500 N38.50 kN N/A 15390 lbf68500 N68.50 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 4.3307 in110.000 mm N/A 1.0630 in27.000 mm N/A 0.0787 in2.000 mm N/A 8650 lbf38500 N38.50 kN N/A 15390 lbf68500 N68.50 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29.000 mm N/A 0.0787 in2.000 mm N/A 10100 lbf45000 N45.00 kN N/A 17870 lbf79500 N79.50 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 4.7244 in120.000 mm N/A 1.1417 in29.000 mm N/A 0.0787 in2.000 mm N/A 10100 lbf45000 N45.00 kN N/A 17870 lbf79500 N79.50 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 5.1181 in130.000 mm N/A 1.2205 in31.000 mm N/A 0.0827 in2.100 mm N/A 11700 lbf52000 N52.00 kN N/A 20340 lbf90500 N90.50 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 5.1181 in130.000 mm N/A 1.2205 in31.000 mm N/A 0.0827 in2.100 mm N/A 11700 lbf52000 N52.00 kN N/A 20340 lbf90500 N90.50 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 5.5118 in140.000 mm N/A 1.2992 in33.000 mm N/A 0.0827 in2.100 mm N/A 13500 lbf60000 N60.00 kN N/A 23150 lbf103000 N103.00 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 5.5118 in140.000 mm N/A 1.2992 in33.000 mm N/A 0.0827 in2.100 mm N/A 13500 lbf60000 N60.00 kN N/A 23150 lbf103000 N103.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 5.9055 in150.000 mm N/A 1.3780 in35.000 mm N/A 0.0827 in2.100 mm N/A 15300 lbf68000 N68.00 kN N/A 25850 lbf115000 N115.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 5.9055 in150.000 mm N/A 1.3780 in35.000 mm N/A 0.0827 in2.100 mm N/A 15300 lbf68000 N68.00 kN N/A 25850 lbf115000 N115.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 6.2992 in160.000 mm N/A 1.4567 in37.000 mm N/A 0.0827 in2.100 mm N/A 17300 lbf77000 N77.00 kN N/A 28320 lbf126000 N126.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 6.2992 in160.000 mm N/A 1.4567 in37.000 mm N/A 0.0827 in2.100 mm N/A 17300 lbf77000 N77.00 kN N/A 28320 lbf126000 N126.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 6.6929 in170.000 mm N/A 1.5354 in39.000 mm N/A 0.0827 in2.100 mm N/A 19400 lbf86500 N86.50 kN N/A 30570 lbf136000 N136.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 6.6929 in170.000 mm N/A 1.5354 in39.000 mm N/A 0.0827 in2.100 mm N/A 19400 lbf86500 N86.50 kN N/A 30570 lbf136000 N136.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 7.0866 in180.000 mm N/A 1.6142 in41.000 mm N/A 0.1181 in3.000 mm N/A 21800 lbf97000 N97.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 7.0866 in180.000 mm N/A 1.6142 in41.000 mm N/A 0.1181 in3.000 mm N/A 21800 lbf97000 N97.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 7.4803 in190.000 mm N/A 1.6929 in43.000 mm N/A 0.1181 in3.000 mm N/A 24100 lbf107000 N107.00 kN N/A 35510 lbf158000 N158.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 7.4803 in190.000 mm N/A 1.6929 in43.000 mm N/A 0.1181 in3.000 mm N/A 24100 lbf107000 N107.00 kN N/A 35510 lbf158000 N158.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 7.8740 in200.000 mm N/A 1.7717 in45.000 mm N/A 0.1181 in3.000 mm N/A 26800 lbf119000 N119.00 kN N/A 37990 lbf169000 N169.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 7.8740 in200.000 mm N/A 1.7717 in45.000 mm N/A 0.1181 in3.000 mm N/A 26800 lbf119000 N119.00 kN N/A 37990 lbf169000 N169.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 8.4646 in215.000 mm N/A 1.8504 in47.000 mm N/A 0.1181 in3.000 mm N/A 31500 lbf141000 N141.00 kN N/A 43160 lbf192000 N192.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 8.4646 in215.000 mm N/A 1.8504 in47.000 mm N/A 0.1181 in3.000 mm N/A 31500 lbf141000 N141.00 kN N/A 43160 lbf192000 N192.00 kN N/A N/A N/A N/A N/A
251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »