REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6815ZNC3 | d N/A 2.9528 in75.000 mm | D N/A 3.7402 in95.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2900 lbf12900 N12.90 kN | Dynamic Load Rating N/A 3120 lbf13900 N13.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6816ZN | d N/A 3.1496 in80.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3140 lbf14000 N14.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6816ZNC3 | d N/A 3.1496 in80.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3140 lbf14000 N14.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6817ZN | d N/A 3.3465 in85.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4250 lbf19000 N19.00 kN | Dynamic Load Rating N/A 4650 lbf20700 N20.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6817ZNC3 | d N/A 3.3465 in85.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4250 lbf19000 N19.00 kN | Dynamic Load Rating N/A 4650 lbf20700 N20.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6818ZN | d N/A 3.5433 in90.000 mm | D N/A 4.5276 in115.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4450 lbf19700 N19.70 kN | Dynamic Load Rating N/A 4740 lbf21100 N21.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6818ZNC3 | d N/A 3.5433 in90.000 mm | D N/A 4.5276 in115.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4450 lbf19700 N19.70 kN | Dynamic Load Rating N/A 4740 lbf21100 N21.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6819ZN | d N/A 3.7402 in95.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4600 lbf20500 N20.50 kN | Dynamic Load Rating N/A 4810 lbf21400 N21.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6819ZNC3 | d N/A 3.7402 in95.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4600 lbf20500 N20.50 kN | Dynamic Load Rating N/A 4810 lbf21400 N21.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6820ZN | d N/A 3.9370 in100.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 4870 lbf21700 N21.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6820ZNC3 | d N/A 3.9370 in100.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 4870 lbf21700 N21.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6900ZN | d N/A 0.3937 in10.000 mm | D N/A 0.8661 in22.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 286 lbf1270 N1.27 kN | Dynamic Load Rating N/A 670 lbf2990 N2.99 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6900ZNC3 | d N/A 0.3937 in10.000 mm | D N/A 0.8661 in22.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 286 lbf1270 N1.27 kN | Dynamic Load Rating N/A 670 lbf2990 N2.99 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6901ZN | d N/A 0.4724 in12.000 mm | D N/A 0.9449 in24.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 330 lbf1460 N1.46 kN | Dynamic Load Rating N/A 710 lbf3200 N3.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6901ZNC3 | d N/A 0.4724 in12.000 mm | D N/A 0.9449 in24.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 330 lbf1460 N1.46 kN | Dynamic Load Rating N/A 710 lbf3200 N3.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6902ZN | d N/A 0.5906 in15.000 mm | D N/A 1.1024 in28.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 450 lbf2000 N2.00 kN | Dynamic Load Rating N/A 910 lbf4050 N4.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6902ZNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.1024 in28.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 450 lbf2000 N2.00 kN | Dynamic Load Rating N/A 910 lbf4050 N4.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6903ZN | d N/A 0.6693 in17.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 580 lbf2580 N2.58 kN | Dynamic Load Rating N/A 1150 lbf5150 N5.15 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6903ZNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 580 lbf2580 N2.58 kN | Dynamic Load Rating N/A 1150 lbf5150 N5.15 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6904ZN | d N/A 0.7874 in20.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 830 lbf3700 N3.70 kN | Dynamic Load Rating N/A 1580 lbf7050 N7.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6904ZNC3 | d N/A 0.7874 in20.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 830 lbf3700 N3.70 kN | Dynamic Load Rating N/A 1580 lbf7050 N7.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6905ZN | d N/A 0.9843 in25.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1020 lbf4550 N4.55 kN | Dynamic Load Rating N/A 1750 lbf7800 N7.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6905ZNC3 | d N/A 0.9843 in25.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1020 lbf4550 N4.55 kN | Dynamic Load Rating N/A 1750 lbf7800 N7.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6906ZN | d N/A 1.1811 in30.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1120 lbf5000 N5.00 kN | Dynamic Load Rating N/A 1790 lbf8000 N8.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6906ZNC3 | d N/A 1.1811 in30.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1120 lbf5000 N5.00 kN | Dynamic Load Rating N/A 1790 lbf8000 N8.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |