REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

376 - 400 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 1.5748 in40.000 mm N/A 2.6772 in68.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 2590 lbf11500 N11.50 kN N/A 4180 lbf18600 N18.60 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 2.6772 in68.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 2590 lbf11500 N11.50 kN N/A 4180 lbf18600 N18.60 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2590 lbf15100 N15.10 kN N/A 5210 lbf23200 N23.20 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2590 lbf15100 N15.10 kN N/A 5210 lbf23200 N23.20 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 3.1496 in80.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 3750 lbf16600 N16.60 kN N/A 5440 lbf24200 N24.20 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 3.1496 in80.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 3750 lbf16600 N16.60 kN N/A 5440 lbf24200 N24.20 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4750 lbf21200 N21.20 kN N/A 7080 lbf31500 N31.50 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4750 lbf21200 N21.20 kN N/A 7080 lbf31500 N31.50 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5200 lbf23200 N23.20 kN N/A 7300 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5200 lbf23200 N23.20 kN N/A 7300 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5650 lbf25200 N25.20 kN N/A 7640 lbf34000 N34.00 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5650 lbf25200 N25.20 kN N/A 7640 lbf34000 N34.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 6950 lbf31000 N31.00 kN N/A 9440 lbf42000 N42.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 6950 lbf31000 N31.00 kN N/A 9440 lbf42000 N42.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 7550 lbf33500 N33.50 kN N/A 9890 lbf44000 N44.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 7550 lbf33500 N33.50 kN N/A 9890 lbf44000 N44.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 4.9213 in125.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9000 lbf40000 N40.00 kN N/A 11910 lbf53000 N53.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 4.9213 in125.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9000 lbf40000 N40.00 kN N/A 11910 lbf53000 N53.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9650 lbf43000 N43.00 kN N/A 12360 lbf55000 N55.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9650 lbf43000 N43.00 kN N/A 12360 lbf55000 N55.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 14500 lbf64500 N64.50 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 14500 lbf64500 N64.50 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 12100 lbf54000 N54.00 kN N/A 15060 lbf67000 N67.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 12100 lbf54000 N54.00 kN N/A 15060 lbf67000 N67.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 5.9055 in150.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 12100 lbf54000 N54.00 kN N/A 14940 lbf66500 N66.50 kN N/A N/A N/A N/A N/A
376 - 400 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »