REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6020LBNC3 | d N/A 3.9370 in100.000 mm | D N/A 5.9055 in150.000 mm | B N/A 0.9449 in24.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 12100 lbf54000 N54.00 kN | Dynamic Load Rating N/A 14940 lbf66500 N66.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6021LBN | d N/A 4.1339 in105.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.0236 in26.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 14700 lbf65500 N65.50 kN | Dynamic Load Rating N/A 18090 lbf80500 N80.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6021LBNC3 | d N/A 4.1339 in105.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.0236 in26.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 14700 lbf65500 N65.50 kN | Dynamic Load Rating N/A 18090 lbf80500 N80.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6022LBN | d N/A 4.3307 in110.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16400 lbf73000 N73.00 kN | Dynamic Load Rating N/A 20450 lbf91000 N91.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6022LBNC3 | d N/A 4.3307 in110.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16400 lbf73000 N73.00 kN | Dynamic Load Rating N/A 20450 lbf91000 N91.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6024LBN | d N/A 4.7244 in120.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 17900 lbf79500 N79.50 kN | Dynamic Load Rating N/A 21130 lbf94000 N94.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6024LBNC3 | d N/A 4.7244 in120.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 17900 lbf79500 N79.50 kN | Dynamic Load Rating N/A 21130 lbf94000 N94.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/22LBN | d N/A 0.8661 in22.000 mm | D N/A 1.9685 in50.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1530 lbf6800 N6.80 kN | Dynamic Load Rating N/A 3210 lbf14300 N14.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/22LBNC3 | d N/A 0.8661 in22.000 mm | D N/A 1.9685 in50.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1530 lbf6800 N6.80 kN | Dynamic Load Rating N/A 3210 lbf14300 N14.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/28LBN | d N/A 1.1024 in28.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2190 lbf9750 N9.75 kN | Dynamic Load Rating N/A 4450 lbf19800 N19.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/28LBNC3 | d N/A 1.1024 in28.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2190 lbf9750 N9.75 kN | Dynamic Load Rating N/A 4450 lbf19800 N19.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/32LBN | d N/A 1.2598 in32.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2610 lbf11600 N11.60 kN | Dynamic Load Rating N/A 5170 lbf23000 N23.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/32LBNC3 | d N/A 1.2598 in32.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2610 lbf11600 N11.60 kN | Dynamic Load Rating N/A 5170 lbf23000 N23.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6200LBN | d N/A 0.3937 in10.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6200LBNC3 | d N/A 0.3937 in10.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6201LBN | d N/A 0.4724 in12.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 620 lbf2750 N2.75 kN | Dynamic Load Rating N/A 1510 lbf6750 N6.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6201LBNC3 | d N/A 0.4724 in12.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 620 lbf2750 N2.75 kN | Dynamic Load Rating N/A 1510 lbf6750 N6.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6202LBN | d N/A 0.5906 in15.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 810 lbf3600 N3.60 kN | Dynamic Load Rating N/A 1930 lbf8600 N8.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6202LBNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 810 lbf3600 N3.60 kN | Dynamic Load Rating N/A 1930 lbf8600 N8.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6203LBN | d N/A 0.6693 in17.000 mm | D N/A 1.5748 in40.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1030 lbf4600 N4.60 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6203LBNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.5748 in40.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1030 lbf4600 N4.60 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/22LUN | d N/A 0.8661 in22.000 mm | D N/A 1.7323 in44.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/22LUNC3 | d N/A 0.8661 in22.000 mm | D N/A 1.7323 in44.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/28LUN | d N/A 1.1024 in28.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1660 lbf7400 N7.40 kN | Dynamic Load Rating N/A 3100 lbf13800 N13.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/28LUNC3 | d N/A 1.1024 in28.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1660 lbf7400 N7.40 kN | Dynamic Load Rating N/A 3100 lbf13800 N13.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |