REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 60/32LUN | d N/A 1.2598 in32.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1810 lbf8050 N8.05 kN | Dynamic Load Rating N/A 2940 lbf13100 N13.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/32LUNC3 | d N/A 1.2598 in32.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1810 lbf8050 N8.05 kN | Dynamic Load Rating N/A 2940 lbf13100 N13.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6002LUN | d N/A 0.5906 in15.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 635 lbf2840 N2.84 kN | Dynamic Load Rating N/A 1390 lbf6200 N6.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6002LUNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 635 lbf2840 N2.84 kN | Dynamic Load Rating N/A 1390 lbf6200 N6.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LUN | d N/A 0.6693 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 755 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1690 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LUNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 755 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1690 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6004LUN | d N/A 0.7874 in20.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6004LUNC3 | d N/A 0.7874 in20.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6005LUN | d N/A 0.9843 in25.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1320 lbf5850 N5.85 kN | Dynamic Load Rating N/A 2510 lbf11200 N11.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6005LUNC3 | d N/A 0.9843 in25.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1320 lbf5850 N5.85 kN | Dynamic Load Rating N/A 2510 lbf11200 N11.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6006LUN | d N/A 1.1811 in30.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1870 lbf8300 N8.30 kN | Dynamic Load Rating N/A 3300 lbf14700 N14.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6006LUNC3 | d N/A 1.1811 in30.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1870 lbf8300 N8.30 kN | Dynamic Load Rating N/A 3300 lbf14700 N14.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6007LUN | d N/A 1.3780 in35.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2320 lbf10300 N10.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6007LUNC3 | d N/A 1.3780 in35.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2320 lbf10300 N10.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6008LUN | d N/A 1.5748 in40.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf11500 N11.50 kN | Dynamic Load Rating N/A 4180 lbf18600 N18.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6008LUNC3 | d N/A 1.5748 in40.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf11500 N11.50 kN | Dynamic Load Rating N/A 4180 lbf18600 N18.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6009LUN | d N/A 1.7717 in45.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf15100 N15.10 kN | Dynamic Load Rating N/A 5210 lbf23200 N23.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6009LUNC3 | d N/A 1.7717 in45.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf15100 N15.10 kN | Dynamic Load Rating N/A 5210 lbf23200 N23.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6010LUN | d N/A 1.9685 in50.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3750 lbf16600 N16.60 kN | Dynamic Load Rating N/A 5440 lbf24200 N24.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6010LUNC3 | d N/A 1.9685 in50.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3750 lbf16600 N16.60 kN | Dynamic Load Rating N/A 5440 lbf24200 N24.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6011LUN | d N/A 2.1654 in55.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 7080 lbf31500 N31.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6011LUNC3 | d N/A 2.1654 in55.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 7080 lbf31500 N31.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6012LUN | d N/A 2.3622 in60.000 mm | D N/A 3.7402 in95.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5200 lbf23200 N23.20 kN | Dynamic Load Rating N/A 7300 lbf32500 N32.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6012LUNC3 | d N/A 2.3622 in60.000 mm | D N/A 3.7402 in95.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5200 lbf23200 N23.20 kN | Dynamic Load Rating N/A 7300 lbf32500 N32.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6013LUN | d N/A 2.5591 in65.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5650 lbf25200 N25.20 kN | Dynamic Load Rating N/A 7640 lbf34000 N34.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |