REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| FL626 | d N/A 0.2362 in6.000 mm | D N/A 0.7480 in19.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 199 lbf885 N0.89 kN | Dynamic Load Rating N/A 525 lbf2340 N2.34 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL674A | d N/A 0.1575 in4.000 mm | D N/A 0.2756 in7.000 mm | B N/A 0.0787 in2.000 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 20 lbf88 N0.09 kN | Dynamic Load Rating N/A 50 lbf222 N0.22 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL675 | d N/A 0.1969 in5.000 mm | D N/A 0.3150 in8.000 mm | B N/A 0.0787 in2.000 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 20 lbf91 N0.09 kN | Dynamic Load Rating N/A 49 lbf217 N0.22 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL676A | d N/A 0.2362 in6.000 mm | D N/A 0.3937 in10.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 44 lbf196 N0.20 kN | Dynamic Load Rating N/A 105 lbf465 N0.47 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL677 | d N/A 0.2756 in7.000 mm | D N/A 0.4331 in11.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 60 lbf269 N0.27 kN | Dynamic Load Rating N/A 125 lbf555 N0.56 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL678A | d N/A 0.3150 in8.000 mm | D N/A 0.4724 in12.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 57 lbf252 N0.25 kN | Dynamic Load Rating N/A 116 lbf515 N0.52 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL68/1.5 | d N/A 0.0591 in1.500 mm | D N/A 0.1575 in4.000 mm | B N/A 0.0472 in1.200 mm | r N/A 0.0020 in0.050 mm | Static Load Rating N/A 7 lbf29 N0.03 kN | Dynamic Load Rating N/A 23 lbf102 N0.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL68/2.5 | d N/A 0.0984 in2.500 mm | D N/A 0.2362 in6.000 mm | B N/A 0.0709 in1.800 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 16 lbf73 N0.07 kN | Dynamic Load Rating N/A 47 lbf209 N0.21 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL682 | d N/A 0.0787 in2.000 mm | D N/A 0.1969 in5.000 mm | B N/A 0.0591 in1.500 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 11 lbf51 N0.05 kN | Dynamic Load Rating N/A 38 lbf171 N0.17 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL683 | d N/A 0.1181 in3.000 mm | D N/A 0.2756 in7.000 mm | B N/A 0.0787 in2.000 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 29 lbf130 N0.13 kN | Dynamic Load Rating N/A 88 lbf390 N0.39 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL684AX50 | d N/A 0.1575 in4.000 mm | D N/A 0.3543 in9.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 50 lbf224 N0.22 kN | Dynamic Load Rating N/A 144 lbf640 N0.64 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL685 | d N/A 0.1969 in5.000 mm | D N/A 0.4331 in11.000 mm | B N/A 0.1181 in3.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 63 lbf282 N0.28 kN | Dynamic Load Rating N/A 161 lbf715 N0.72 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL686 | d N/A 0.2362 in6.000 mm | D N/A 0.5118 in13.000 mm | B N/A 0.1378 in3.500 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 99 lbf440 N0.44 kN | Dynamic Load Rating N/A 243 lbf1080 N1.08 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL687A | d N/A 0.2756 in7.000 mm | D N/A 0.5512 in14.000 mm | B N/A 0.1378 in3.500 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 115 lbf510 N0.51 kN | Dynamic Load Rating N/A 263 lbf1170 N1.17 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL688A | d N/A 0.3150 in8.000 mm | D N/A 0.6299 in16.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 161 lbf715 N0.72 kN | Dynamic Load Rating N/A 360 lbf1610 N1.61 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL689 | d N/A 0.3543 in9.000 mm | D N/A 0.6693 in17.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 184 lbf820 N0.82 kN | Dynamic Load Rating N/A 385 lbf1720 N1.72 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL69/1.5A | d N/A 0.0591 in1.500 mm | D N/A 0.1969 in5.000 mm | B N/A 0.0787 in2.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 11 lbf51 N0.05 kN | Dynamic Load Rating N/A 38 lbf171 N0.17 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL69/2.5 | d N/A 0.0984 in2.500 mm | D N/A 0.2756 in7.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 22 lbf96 N0.10 kN | Dynamic Load Rating N/A 64 lbf284 N0.28 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL692 | d N/A 0.0787 in2.000 mm | D N/A 0.2362 in6.000 mm | B N/A 0.0906 in2.300 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 20 lbf89 N0.09 kN | Dynamic Load Rating N/A 63 lbf279 N0.28 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL693 | d N/A 0.1181 in3.000 mm | D N/A 0.3150 in8.000 mm | B N/A 0.1181 in3.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 40 lbf180 N0.18 kN | Dynamic Load Rating N/A 126 lbf560 N0.56 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL694 | d N/A 0.1575 in4.000 mm | D N/A 0.4331 in11.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 62 lbf276 N0.28 kN | Dynamic Load Rating N/A 161 lbf715 N0.72 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL695 | d N/A 0.1969 in5.000 mm | D N/A 0.5118 in13.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 97 lbf430 N0.43 kN | Dynamic Load Rating N/A 243 lbf1080 N1.08 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL696 | d N/A 0.2362 in6.000 mm | D N/A 0.5906 in15.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 119 lbf530 N0.53 kN | Dynamic Load Rating N/A 305 lbf1350 N1.35 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL697 | d N/A 0.2756 in7.000 mm | D N/A 0.6693 in17.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 161 lbf715 N0.72 kN | Dynamic Load Rating N/A 360 lbf1610 N1.61 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL698 | d N/A 0.3150 in8.000 mm | D N/A 0.7480 in19.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 194 lbf865 N0.87 kN | Dynamic Load Rating N/A 445 lbf1990 N1.99 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |