REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

476 - 500 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 1.1024 in28.000 mm N/A 2.2835 in58.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2190 lbf9750 N9.75 kN N/A 4450 lbf19800 N19.80 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.2835 in58.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2190 lbf9750 N9.75 kN N/A 4450 lbf19800 N19.80 kN N/A N/A N/A N/A N/A
N/A 1.2598 in32.000 mm N/A 2.5591 in65.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 2610 lbf11600 N11.60 kN N/A 5170 lbf23000 N23.00 kN N/A N/A N/A N/A N/A
N/A 1.2598 in32.000 mm N/A 2.5591 in65.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 2610 lbf11600 N11.60 kN N/A 5170 lbf23000 N23.00 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.1811 in30.000 mm N/A 0.3543 in9.000 mm N/A 0.0236 in0.600 mm N/A 535 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.1811 in30.000 mm N/A 0.3543 in9.000 mm N/A 0.0236 in0.600 mm N/A 535 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 620 lbf2750 N2.75 kN N/A 1510 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 620 lbf2750 N2.75 kN N/A 1510 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 810 lbf3600 N3.60 kN N/A 1930 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 810 lbf3600 N3.60 kN N/A 1930 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1030 lbf4600 N4.60 kN N/A 2380 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1030 lbf4600 N4.60 kN N/A 2380 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1500 lbf6650 N6.65 kN N/A 3190 lbf14200 N14.20 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1500 lbf6650 N6.65 kN N/A 3190 lbf14200 N14.20 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 1760 lbf7850 N7.85 kN N/A 3480 lbf15500 N15.50 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 1760 lbf7850 N7.85 kN N/A 3480 lbf15500 N15.50 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.4409 in62.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2540 lbf11300 N11.30 kN N/A 4850 lbf21600 N21.60 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.4409 in62.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2540 lbf11300 N11.30 kN N/A 4850 lbf21600 N21.60 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 3450 lbf15300 N15.30 kN N/A 6380 lbf28400 N28.40 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 3450 lbf15300 N15.30 kN N/A 6380 lbf28400 N28.40 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 3.1496 in80.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4000 lbf17800 N17.80 kN N/A 7300 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 3.1496 in80.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4000 lbf17800 N17.80 kN N/A 7300 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 3.3465 in85.000 mm N/A 0.7480 in19.000 mm N/A 0.0433 in1.100 mm N/A 4600 lbf20400 N20.40 kN N/A 8090 lbf36000 N36.00 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 3.3465 in85.000 mm N/A 0.7480 in19.000 mm N/A 0.0433 in1.100 mm N/A 4600 lbf20400 N20.40 kN N/A 8090 lbf36000 N36.00 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 5200 lbf23200 N23.20 kN N/A 8760 lbf39000 N39.00 kN N/A N/A N/A N/A N/A
476 - 500 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »