REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 5200 lbf23200 N23.20 kN N/A 8760 lbf39000 N39.00 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21.000 mm N/A 0.0591 in1.500 mm N/A 6550 lbf29200 N29.20 kN N/A 10790 lbf48000 N48.00 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21.000 mm N/A 0.0591 in1.500 mm N/A 6550 lbf29200 N29.20 kN N/A 10790 lbf48000 N48.00 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22.000 mm N/A 0.0591 in1.500 mm N/A 8100 lbf36000 N36.00 kN N/A 13030 lbf58000 N58.00 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22.000 mm N/A 0.0591 in1.500 mm N/A 8100 lbf36000 N36.00 kN N/A 13030 lbf58000 N58.00 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23.000 mm N/A 0.0591 in1.500 mm N/A 9000 lbf40000 N40.00 kN N/A 14270 lbf63500 N63.50 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23.000 mm N/A 0.0591 in1.500 mm N/A 9000 lbf40000 N40.00 kN N/A 14270 lbf63500 N63.50 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 4.9213 in125.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 9900 lbf44000 N44.00 kN N/A 15510 lbf69000 N69.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 4.9213 in125.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 9900 lbf44000 N44.00 kN N/A 15510 lbf69000 N69.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 5.1181 in130.000 mm N/A 0.9843 in25.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 16520 lbf73500 N73.50 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 5.1181 in130.000 mm N/A 0.9843 in25.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 16520 lbf73500 N73.50 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 5.5118 in140.000 mm N/A 1.0236 in26.000 mm N/A 0.0787 in2.000 mm N/A 11900 lbf53000 N53.00 kN N/A 18090 lbf80500 N80.50 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 5.5118 in140.000 mm N/A 1.0236 in26.000 mm N/A 0.0787 in2.000 mm N/A 11900 lbf53000 N53.00 kN N/A 18090 lbf80500 N80.50 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.9055 in150.000 mm N/A 1.1024 in28.000 mm N/A 0.0787 in2.000 mm N/A 14400 lbf64000 N64.00 kN N/A 20680 lbf92000 N92.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.9055 in150.000 mm N/A 1.1024 in28.000 mm N/A 0.0787 in2.000 mm N/A 14400 lbf64000 N64.00 kN N/A 20680 lbf92000 N92.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 6.2992 in160.000 mm N/A 1.1811 in30.000 mm N/A 0.0787 in2.000 mm N/A 16100 lbf71500 N71.50 kN N/A 23820 lbf106000 N106.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 6.2992 in160.000 mm N/A 1.1811 in30.000 mm N/A 0.0787 in2.000 mm N/A 16100 lbf71500 N71.50 kN N/A 23820 lbf106000 N106.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 6.6929 in170.000 mm N/A 1.2598 in32.000 mm N/A 0.0827 in2.100 mm N/A 18400 lbf82000 N82.00 kN N/A 27200 lbf121000 N121.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 6.6929 in170.000 mm N/A 1.2598 in32.000 mm N/A 0.0827 in2.100 mm N/A 18400 lbf82000 N82.00 kN N/A 27200 lbf121000 N121.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 7.0866 in180.000 mm N/A 1.3386 in34.000 mm N/A 0.0827 in2.100 mm N/A 20900 lbf93000 N93.00 kN N/A 30340 lbf135000 N135.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 7.0866 in180.000 mm N/A 1.3386 in34.000 mm N/A 0.0827 in2.100 mm N/A 20900 lbf93000 N93.00 kN N/A 30340 lbf135000 N135.00 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 7.4803 in190.000 mm N/A 1.4173 in36.000 mm N/A 0.0827 in2.100 mm N/A 23600 lbf105000 N105.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 7.4803 in190.000 mm N/A 1.4173 in36.000 mm N/A 0.0827 in2.100 mm N/A 23600 lbf105000 N105.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 7.8740 in200.000 mm N/A 1.4961 in38.000 mm N/A 0.0827 in2.100 mm N/A 26300 lbf117000 N117.00 kN N/A 35960 lbf160000 N160.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 7.8740 in200.000 mm N/A 1.4961 in38.000 mm N/A 0.0827 in2.100 mm N/A 26300 lbf117000 N117.00 kN N/A 35960 lbf160000 N160.00 kN N/A N/A N/A N/A N/A
501 - 525 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »