REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6224LUN | d N/A 4.7244 in120.000 mm | D N/A 8.4646 in215.000 mm | B N/A 1.5748 in40.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 29500 lbf131000 N131.00 kN | Dynamic Load Rating N/A 38660 lbf172000 N172.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6224LUNC3 | d N/A 4.7244 in120.000 mm | D N/A 8.4646 in215.000 mm | B N/A 1.5748 in40.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 29500 lbf131000 N131.00 kN | Dynamic Load Rating N/A 38660 lbf172000 N172.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/22LUN | d N/A 0.8661 in22.000 mm | D N/A 2.2047 in56.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2080 lbf9250 N9.25 kN | Dynamic Load Rating N/A 4580 lbf20400 N20.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/22LUNC3 | d N/A 0.8661 in22.000 mm | D N/A 2.2047 in56.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2080 lbf9250 N9.25 kN | Dynamic Load Rating N/A 4580 lbf20400 N20.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/28LUN | d N/A 1.1024 in28.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3150 lbf14000 N14.00 kN | Dynamic Load Rating N/A 6650 lbf29600 N29.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/28LUNC3 | d N/A 1.1024 in28.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3150 lbf14000 N14.00 kN | Dynamic Load Rating N/A 6650 lbf29600 N29.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/32LUN | d N/A 1.2598 in32.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3800 lbf16900 N16.90 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/32LUNC3 | d N/A 1.2598 in32.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3800 lbf16900 N16.90 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6300LUN | d N/A 0.3937 in10.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 785 lbf3500 N3.50 kN | Dynamic Load Rating N/A 2040 lbf9100 N9.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6300LUNC3 | d N/A 0.3937 in10.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 785 lbf3500 N3.50 kN | Dynamic Load Rating N/A 2040 lbf9100 N9.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6301LUN | d N/A 0.4724 in12.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 945 lbf4200 N4.20 kN | Dynamic Load Rating N/A 2420 lbf10800 N10.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6301LUNC3 | d N/A 0.4724 in12.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 945 lbf4200 N4.20 kN | Dynamic Load Rating N/A 2420 lbf10800 N10.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6302LUN | d N/A 0.5906 in15.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1230 lbf5450 N5.45 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6302LUNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1230 lbf5450 N5.45 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6303LUN | d N/A 0.6693 in17.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1470 lbf6550 N6.55 kN | Dynamic Load Rating N/A 3370 lbf15000 N15.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6303LUNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1470 lbf6550 N6.55 kN | Dynamic Load Rating N/A 3370 lbf15000 N15.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6304LUN | d N/A 0.7874 in20.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 1780 lbf7900 N7.90 kN | Dynamic Load Rating N/A 3950 lbf17600 N17.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6304LUNC3 | d N/A 0.7874 in20.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 1780 lbf7900 N7.90 kN | Dynamic Load Rating N/A 3950 lbf17600 N17.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6305LUN | d N/A 0.9843 in25.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2450 lbf10900 N10.90 kN | Dynamic Load Rating N/A 5280 lbf23500 N23.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6305LUNC3 | d N/A 0.9843 in25.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2450 lbf10900 N10.90 kN | Dynamic Load Rating N/A 5280 lbf23500 N23.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6306LUN | d N/A 1.1811 in30.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3350 lbf15000 N15.00 kN | Dynamic Load Rating N/A 6630 lbf29500 N29.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6306LUNC3 | d N/A 1.1811 in30.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3350 lbf15000 N15.00 kN | Dynamic Load Rating N/A 6630 lbf29500 N29.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6307LUN | d N/A 1.3780 in35.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 4300 lbf19100 N19.10 kN | Dynamic Load Rating N/A 8310 lbf37000 N37.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6307LUNC3 | d N/A 1.3780 in35.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 4300 lbf19100 N19.10 kN | Dynamic Load Rating N/A 8310 lbf37000 N37.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6308LUN | d N/A 1.5748 in40.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 5400 lbf24000 N24.00 kN | Dynamic Load Rating N/A 10110 lbf45000 N45.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |