REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

576 - 600 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 4.1339 in105.000 mm N/A 8.8583 in225.000 mm N/A 1.9291 in49.000 mm N/A 0.1181 in3.000 mm N/A 34500 lbf153000 N153.00 kN N/A 45860 lbf204000 N204.00 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 8.8583 in225.000 mm N/A 1.9291 in49.000 mm N/A 0.1181 in3.000 mm N/A 34500 lbf153000 N153.00 kN N/A 45860 lbf204000 N204.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 9.4488 in240.000 mm N/A 1.9685 in50.000 mm N/A 0.1181 in3.000 mm N/A 40000 lbf179000 N179.00 kN N/A 51030 lbf227000 N227.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 9.4488 in240.000 mm N/A 1.9685 in50.000 mm N/A 0.1181 in3.000 mm N/A 40000 lbf179000 N179.00 kN N/A 51030 lbf227000 N227.00 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.4567 in37.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 665 lbf2950 N2.95 kN N/A 1060 lbf4750 N4.75 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.4567 in37.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 665 lbf2950 N2.95 kN N/A 1060 lbf4750 N4.75 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 1.6535 in42.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 820 lbf3650 N3.65 kN N/A 1160 lbf5200 N5.20 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 1.6535 in42.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 820 lbf3650 N3.65 kN N/A 1160 lbf5200 N5.20 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 1.8504 in47.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 910 lbf4050 N4.05 kN N/A 1220 lbf5450 N5.45 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 1.8504 in47.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 910 lbf4050 N4.05 kN N/A 1220 lbf5450 N5.45 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 2.0472 in52.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 990 lbf4400 N4.40 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 2.0472 in52.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 990 lbf4400 N4.40 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.2835 in58.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 1110 lbf4950 N4.95 kN N/A 1330 lbf5950 N5.95 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.2835 in58.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 1110 lbf4950 N4.95 kN N/A 1330 lbf5950 N5.95 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 2.5591 in65.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 1370 lbf6100 N6.10 kN N/A 1640 lbf7300 N7.30 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 2.5591 in65.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 1370 lbf6100 N6.10 kN N/A 1640 lbf7300 N7.30 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 2.8346 in72.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1820 lbf8100 N8.10 kN N/A 2190 lbf9750 N9.75 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 2.8346 in72.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1820 lbf8100 N8.10 kN N/A 2190 lbf9750 N9.75 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 3.0709 in78.000 mm N/A 0.3937 in10.000 mm N/A 0.0118 in0.300 mm N/A 2380 lbf10600 N10.60 kN N/A 2850 lbf12700 N12.70 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 3.0709 in78.000 mm N/A 0.3937 in10.000 mm N/A 0.0118 in0.300 mm N/A 2380 lbf10600 N10.60 kN N/A 2850 lbf12700 N12.70 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 3.3465 in85.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2470 lbf11000 N11.00 kN N/A 2870 lbf12800 N12.80 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 3.3465 in85.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2470 lbf11000 N11.00 kN N/A 2870 lbf12800 N12.80 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 3.5433 in90.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2680 lbf11900 N11.90 kN N/A 3010 lbf13400 N13.40 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 3.5433 in90.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2680 lbf11900 N11.90 kN N/A 3010 lbf13400 N13.40 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 3.7402 in95.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2900 lbf12900 N12.90 kN N/A 3120 lbf13900 N13.90 kN N/A N/A N/A N/A N/A
576 - 600 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »