REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

601 - 625 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 2.9528 in75.000 mm N/A 3.7402 in95.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2900 lbf12900 N12.90 kN N/A 3120 lbf13900 N13.90 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 3.9370 in100.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2990 lbf13300 N13.30 kN N/A 3140 lbf14000 N14.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 3.9370 in100.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 2990 lbf13300 N13.30 kN N/A 3140 lbf14000 N14.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 4.3307 in110.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4250 lbf19000 N19.00 kN N/A 4650 lbf20700 N20.70 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 4.3307 in110.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4250 lbf19000 N19.00 kN N/A 4650 lbf20700 N20.70 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 4.5276 in115.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4450 lbf19700 N19.70 kN N/A 4740 lbf21100 N21.10 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 4.5276 in115.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4450 lbf19700 N19.70 kN N/A 4740 lbf21100 N21.10 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 4.7244 in120.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4600 lbf20500 N20.50 kN N/A 4810 lbf21400 N21.40 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 4.7244 in120.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4600 lbf20500 N20.50 kN N/A 4810 lbf21400 N21.40 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 4.9213 in125.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4750 lbf21200 N21.20 kN N/A 4870 lbf21700 N21.70 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 4.9213 in125.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4750 lbf21200 N21.20 kN N/A 4870 lbf21700 N21.70 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 0.8661 in22.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 286 lbf1270 N1.27 kN N/A 670 lbf2990 N2.99 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 0.8661 in22.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 286 lbf1270 N1.27 kN N/A 670 lbf2990 N2.99 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 0.9449 in24.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 330 lbf1460 N1.46 kN N/A 710 lbf3200 N3.20 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 0.9449 in24.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 330 lbf1460 N1.46 kN N/A 710 lbf3200 N3.20 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.1024 in28.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 450 lbf2000 N2.00 kN N/A 910 lbf4050 N4.05 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.1024 in28.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 450 lbf2000 N2.00 kN N/A 910 lbf4050 N4.05 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.1811 in30.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 580 lbf2580 N2.58 kN N/A 1150 lbf5150 N5.15 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.1811 in30.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 580 lbf2580 N2.58 kN N/A 1150 lbf5150 N5.15 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.4567 in37.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 830 lbf3700 N3.70 kN N/A 1580 lbf7050 N7.05 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.4567 in37.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 830 lbf3700 N3.70 kN N/A 1580 lbf7050 N7.05 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1020 lbf4550 N4.55 kN N/A 1750 lbf7800 N7.80 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1020 lbf4550 N4.55 kN N/A 1750 lbf7800 N7.80 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1120 lbf5000 N5.00 kN N/A 1790 lbf8000 N8.00 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1120 lbf5000 N5.00 kN N/A 1790 lbf8000 N8.00 kN N/A N/A N/A N/A N/A
601 - 625 of 1000 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »