REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6907LUN | d N/A 1.3780 in35.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1540 lbf6850 N6.85 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6907LUNC3 | d N/A 1.3780 in35.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1540 lbf6850 N6.85 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6908LUN | d N/A 1.5748 in40.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2000 lbf8900 N8.90 kN | Dynamic Load Rating N/A 3030 lbf13500 N13.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6908LUNC3 | d N/A 1.5748 in40.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2000 lbf8900 N8.90 kN | Dynamic Load Rating N/A 3030 lbf13500 N13.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6909LUN | d N/A 1.7717 in45.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2340 lbf10400 N10.40 kN | Dynamic Load Rating N/A 3250 lbf14500 N14.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6909LUNC3 | d N/A 1.7717 in45.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2340 lbf10400 N10.40 kN | Dynamic Load Rating N/A 3250 lbf14500 N14.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6910LUN | d N/A 1.9685 in50.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2520 lbf11200 N11.20 kN | Dynamic Load Rating N/A 3340 lbf14900 N14.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6910LUNC3 | d N/A 1.9685 in50.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2520 lbf11200 N11.20 kN | Dynamic Load Rating N/A 3340 lbf14900 N14.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6911LUN | d N/A 2.1654 in55.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6911LUNC3 | d N/A 2.1654 in55.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6912LUN | d N/A 2.3622 in60.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3200 lbf14300 N14.30 kN | Dynamic Load Rating N/A 4090 lbf18200 N18.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6912LUNC3 | d N/A 2.3622 in60.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3200 lbf14300 N14.30 kN | Dynamic Load Rating N/A 4090 lbf18200 N18.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6913LUN | d N/A 2.5591 in65.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3600 lbf16100 N16.10 kN | Dynamic Load Rating N/A 4330 lbf19300 N19.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6913LUNC3 | d N/A 2.5591 in65.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3600 lbf16100 N16.10 kN | Dynamic Load Rating N/A 4330 lbf19300 N19.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6914LUN | d N/A 2.7559 in70.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 5910 lbf26300 N26.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6914LUNC3 | d N/A 2.7559 in70.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 5910 lbf26300 N26.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6915LUN | d N/A 2.9528 in75.000 mm | D N/A 4.1339 in105.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5100 lbf22600 N22.60 kN | Dynamic Load Rating N/A 6060 lbf27000 N27.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6915LUNC3 | d N/A 2.9528 in75.000 mm | D N/A 4.1339 in105.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5100 lbf22600 N22.60 kN | Dynamic Load Rating N/A 6060 lbf27000 N27.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6916LUN | d N/A 3.1496 in80.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5400 lbf24000 N24.00 kN | Dynamic Load Rating N/A 6200 lbf27600 N27.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6916LUNC3 | d N/A 3.1496 in80.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5400 lbf24000 N24.00 kN | Dynamic Load Rating N/A 6200 lbf27600 N27.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6917LUN | d N/A 3.3465 in85.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 6650 lbf29600 N29.60 kN | Dynamic Load Rating N/A 7980 lbf35500 N35.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6917LUNC3 | d N/A 3.3465 in85.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 6650 lbf29600 N29.60 kN | Dynamic Load Rating N/A 7980 lbf35500 N35.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6918LUN | d N/A 3.5433 in90.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7100 lbf31500 N31.50 kN | Dynamic Load Rating N/A 8200 lbf36500 N36.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6918LUNC3 | d N/A 3.5433 in90.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7100 lbf31500 N31.50 kN | Dynamic Load Rating N/A 8200 lbf36500 N36.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6919LUN | d N/A 3.7402 in95.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7550 lbf33500 N33.50 kN | Dynamic Load Rating N/A 8430 lbf37500 N37.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |