REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6919LUNC3 | d N/A 3.7402 in95.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7550 lbf33500 N33.50 kN | Dynamic Load Rating N/A 8430 lbf37500 N37.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6920LUN | d N/A 3.9370 in100.000 mm | D N/A 5.5118 in140.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 8900 lbf39500 N39.50 kN | Dynamic Load Rating N/A 10220 lbf45500 N45.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6920LUNC3 | d N/A 3.9370 in100.000 mm | D N/A 5.5118 in140.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 8900 lbf39500 N39.50 kN | Dynamic Load Rating N/A 10220 lbf45500 N45.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6921LUN | d N/A 4.1339 in105.000 mm | D N/A 5.7087 in145.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 9450 lbf42000 N42.00 kN | Dynamic Load Rating N/A 10560 lbf47000 N47.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6921LUNC3 | d N/A 4.1339 in105.000 mm | D N/A 5.7087 in145.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 9450 lbf42000 N42.00 kN | Dynamic Load Rating N/A 10560 lbf47000 N47.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6922LUN | d N/A 4.3307 in110.000 mm | D N/A 5.9055 in150.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 10000 lbf44500 N44.50 kN | Dynamic Load Rating N/A 10900 lbf48500 N48.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6922LUNC3 | d N/A 4.3307 in110.000 mm | D N/A 5.9055 in150.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 10000 lbf44500 N44.50 kN | Dynamic Load Rating N/A 10900 lbf48500 N48.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6002LHN | d N/A 0.5906 in15.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 635 lbf2840 N2.84 kN | Dynamic Load Rating N/A 1390 lbf6200 N6.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6002LHNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 635 lbf2840 N2.84 kN | Dynamic Load Rating N/A 1390 lbf6200 N6.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LHN | d N/A 0.6693 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 755 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1690 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LHNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 755 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1690 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6004LHN | d N/A 0.7874 in20.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6004LHNC3 | d N/A 0.7874 in20.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6005LHN | d N/A 0.9843 in25.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1320 lbf5850 N5.85 kN | Dynamic Load Rating N/A 2510 lbf11200 N11.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6005LHNC3 | d N/A 0.9843 in25.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1320 lbf5850 N5.85 kN | Dynamic Load Rating N/A 2510 lbf11200 N11.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6006LHN | d N/A 1.1811 in30.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1870 lbf8300 N8.30 kN | Dynamic Load Rating N/A 3300 lbf14700 N14.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6006LHNC3 | d N/A 1.1811 in30.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1870 lbf8300 N8.30 kN | Dynamic Load Rating N/A 3300 lbf14700 N14.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6007LHN | d N/A 1.3780 in35.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2320 lbf10300 N10.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6007LHNC3 | d N/A 1.3780 in35.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2320 lbf10300 N10.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6008LHN | d N/A 1.5748 in40.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf11500 N11.50 kN | Dynamic Load Rating N/A 4180 lbf18600 N18.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6008LHNC3 | d N/A 1.5748 in40.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf11500 N11.50 kN | Dynamic Load Rating N/A 4180 lbf18600 N18.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6009LHN | d N/A 1.7717 in45.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf15100 N15.10 kN | Dynamic Load Rating N/A 5210 lbf23200 N23.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6009LHNC3 | d N/A 1.7717 in45.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2590 lbf15100 N15.10 kN | Dynamic Load Rating N/A 5210 lbf23200 N23.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6010LHN | d N/A 1.9685 in50.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3750 lbf16600 N16.60 kN | Dynamic Load Rating N/A 5440 lbf24200 N24.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6010LHNC3 | d N/A 1.9685 in50.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3750 lbf16600 N16.60 kN | Dynamic Load Rating N/A 5440 lbf24200 N24.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |