REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

676 - 700 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 0.3937 in10.000 mm N/A 1.1811 in30.000 mm N/A 0.3543 in9.000 mm N/A 0.0236 in0.600 mm N/A 535 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.1811 in30.000 mm N/A 0.3543 in9.000 mm N/A 0.0236 in0.600 mm N/A 535 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 620 lbf2750 N2.75 kN N/A 1510 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 620 lbf2750 N2.75 kN N/A 1510 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 810 lbf3600 N3.60 kN N/A 1930 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 810 lbf3600 N3.60 kN N/A 1930 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.3150 in8.000 mm N/A 0.8661 in22.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 315 lbf1400 N1.40 kN N/A 830 lbf3700 N3.70 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 0.8661 in22.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 286 lbf1270 N1.27 kN N/A 670 lbf2990 N2.99 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 0.9449 in24.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 330 lbf1460 N1.46 kN N/A 710 lbf3200 N3.20 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.1811 in30.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 580 lbf2580 N2.58 kN N/A 1150 lbf5150 N5.15 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.4567 in37.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 830 lbf3700 N3.70 kN N/A 1580 lbf7050 N7.05 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1020 lbf4550 N4.55 kN N/A 1750 lbf7800 N7.80 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 1120 lbf5000 N5.00 kN N/A 1790 lbf8000 N8.00 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.1496 in80.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 2990 lbf13300 N13.30 kN N/A 3970 lbf17700 N17.70 kN N/A N/A N/A N/A N/A
N/A 2.3622 in60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 3200 lbf14300 N14.30 kN N/A 4090 lbf18200 N18.20 kN N/A N/A N/A N/A N/A
N/A 2.5591 in65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 3600 lbf16100 N16.10 kN N/A 4330 lbf19300 N19.30 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 4750 lbf21200 N21.20 kN N/A 5910 lbf26300 N26.30 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 5100 lbf22600 N22.60 kN N/A 6060 lbf27000 N27.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 5400 lbf24000 N24.00 kN N/A 6200 lbf27600 N27.60 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 4.7244 in120.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 6650 lbf29600 N29.60 kN N/A 7980 lbf35500 N35.50 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 4.9213 in125.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 7100 lbf31500 N31.50 kN N/A 8200 lbf36500 N36.50 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 5.1181 in130.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 7550 lbf33500 N33.50 kN N/A 8430 lbf37500 N37.50 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 8900 lbf39500 N39.50 kN N/A 10220 lbf45500 N45.50 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 5.7087 in145.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 9450 lbf42000 N42.00 kN N/A 10560 lbf47000 N47.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 5.9055 in150.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 10000 lbf44500 N44.50 kN N/A 10900 lbf48500 N48.50 kN N/A N/A N/A N/A N/A
676 - 700 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »