REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6900LUC3 | d N/A 0.3937 in10.000 mm | D N/A 0.8661 in22.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 286 lbf1270 N1.27 kN | Dynamic Load Rating N/A 670 lbf2990 N2.99 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6901LUC3 | d N/A 0.4724 in12.000 mm | D N/A 0.9449 in24.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 330 lbf1460 N1.46 kN | Dynamic Load Rating N/A 710 lbf3200 N3.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6903LUC3 | d N/A 0.6693 in17.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 580 lbf2580 N2.58 kN | Dynamic Load Rating N/A 1150 lbf5150 N5.15 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6904LUC3 | d N/A 0.7874 in20.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 830 lbf3700 N3.70 kN | Dynamic Load Rating N/A 1580 lbf7050 N7.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6905LUC3 | d N/A 0.9843 in25.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1020 lbf4550 N4.55 kN | Dynamic Load Rating N/A 1750 lbf7800 N7.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6906LUC3 | d N/A 1.1811 in30.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1120 lbf5000 N5.00 kN | Dynamic Load Rating N/A 1790 lbf8000 N8.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6911LUC3 | d N/A 2.1654 in55.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3970 lbf17700 N17.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6912LUC3 | d N/A 2.3622 in60.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3200 lbf14300 N14.30 kN | Dynamic Load Rating N/A 4090 lbf18200 N18.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6913LUC3 | d N/A 2.5591 in65.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3600 lbf16100 N16.10 kN | Dynamic Load Rating N/A 4330 lbf19300 N19.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6914LUC3 | d N/A 2.7559 in70.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4750 lbf21200 N21.20 kN | Dynamic Load Rating N/A 5910 lbf26300 N26.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6915LUC3 | d N/A 2.9528 in75.000 mm | D N/A 4.1339 in105.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5100 lbf22600 N22.60 kN | Dynamic Load Rating N/A 6060 lbf27000 N27.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6916LUC3 | d N/A 3.1496 in80.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 5400 lbf24000 N24.00 kN | Dynamic Load Rating N/A 6200 lbf27600 N27.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6917LUC3 | d N/A 3.3465 in85.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 6650 lbf29600 N29.60 kN | Dynamic Load Rating N/A 7980 lbf35500 N35.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6918LUC3 | d N/A 3.5433 in90.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7100 lbf31500 N31.50 kN | Dynamic Load Rating N/A 8200 lbf36500 N36.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6919LUC3 | d N/A 3.7402 in95.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 7550 lbf33500 N33.50 kN | Dynamic Load Rating N/A 8430 lbf37500 N37.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6920LUC3 | d N/A 3.9370 in100.000 mm | D N/A 5.5118 in140.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 8900 lbf39500 N39.50 kN | Dynamic Load Rating N/A 10220 lbf45500 N45.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6921LUC3 | d N/A 4.1339 in105.000 mm | D N/A 5.7087 in145.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 9450 lbf42000 N42.00 kN | Dynamic Load Rating N/A 10560 lbf47000 N47.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6922LUC3 | d N/A 4.3307 in110.000 mm | D N/A 5.9055 in150.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 10000 lbf44500 N44.50 kN | Dynamic Load Rating N/A 10900 lbf48500 N48.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6000LU | d N/A 0.3940 in10.000 mm | D N/A 1.0236 in26.000 mm | B N/A 0.3150 in8.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 441 lbf1960 N1.96 kN | Dynamic Load Rating N/A 1135 lbf5050 N5.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6001LU | d N/A 0.4724 in12.000 mm | D N/A 1.1024 in28.000 mm | B N/A 0.3150 in8.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6002LU | d N/A 0.5906 in15.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 635 lbf2840 N2.84 kN | Dynamic Load Rating N/A 1390 lbf6200 N6.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LU | d N/A 0.6690 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 753 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1697 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6004LU | d N/A 0.7874 in20.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/22LU | d N/A 0.8661 in22.000 mm | D N/A 1.7323 in44.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1140 lbf5050 N5.05 kN | Dynamic Load Rating N/A 2330 lbf10400 N10.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6005LU | d N/A 0.9840 in25.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1315 lbf5850 N5.85 kN | Dynamic Load Rating N/A 2518 lbf11200 N11.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |