REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

51 - 75 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 0.0984 in2.500 mm N/A 0.3150 in8.000 mm N/A 0.0984 in2.500 mm N/A 0.0059 in0.150 mm N/A 34 lbf152 N0.15 kN N/A 97 lbf430 N0.43 kN N/A N/A N/A N/A N/A
N/A 0.0787 in2.000 mm N/A 0.2362 in6.000 mm N/A 0.0984 in2.500 mm N/A 0.0059 in0.150 mm N/A 20 lbf89 N0.09 kN N/A 63 lbf279 N0.28 kN N/A N/A N/A N/A N/A
N/A 0.1181 in3.000 mm N/A 0.3150 in8.000 mm N/A 0.0984 in2.500 mm N/A 0.0059 in0.150 mm N/A 40 lbf180 N0.18 kN N/A 126 lbf560 N0.56 kN N/A N/A N/A N/A N/A
N/A 0.1181 in3.000 mm N/A 0.3543 in9.000 mm N/A 0.0984 in2.500 mm N/A 0.0059 in0.150 mm N/A 49 lbf219 N0.22 kN N/A 143 lbf635 N0.64 kN N/A N/A N/A N/A N/A
N/A 0.1575 in4.000 mm N/A 0.3937 in10.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 53 lbf235 N0.24 kN N/A 146 lbf650 N0.65 kN N/A N/A N/A N/A N/A
N/A 0.1575 in4.000 mm N/A 0.3150 in8.000 mm N/A 0.0787 in2.000 mm N/A 0.0031 in0.080 mm N/A 31 lbf140 N0.14 kN N/A 89 lbf395 N0.40 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.3937 in10.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 62 lbf276 N0.28 kN N/A 161 lbf715 N0.72 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.3543 in9.000 mm N/A 0.0984 in2.500 mm N/A 0.0059 in0.150 mm N/A 47 lbf211 N0.21 kN N/A 112 lbf500 N0.50 kN N/A N/A N/A N/A N/A
N/A 0.2362 in6.000 mm N/A 0.4724 in12.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 82 lbf365 N0.37 kN N/A 187 lbf830 N0.83 kN N/A N/A N/A N/A N/A
N/A 0.2756 in7.000 mm N/A 0.5118 in13.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 84 lbf375 N0.38 kN N/A 185 lbf825 N0.83 kN N/A N/A N/A N/A N/A
N/A 0.3150 in8.000 mm N/A 0.5512 in14.000 mm N/A 0.1378 in3.500 mm N/A 0.0059 in0.150 mm N/A 87 lbf385 N0.39 kN N/A 184 lbf820 N0.82 kN N/A N/A N/A N/A N/A
N/A 0.2500 in6.350 mm N/A 0.5000 in12.700 mm N/A 0.1875 in4.762 mm N/A 0.0051 in0.130 mm N/A 83 lbf370 N N/A 187 lbf830 N N/A N/A N/A N/A N/A
N/A 0.3750 in9.525 mm N/A 0.8750 in22.225 mm N/A 0.2812 in7.142 mm N/A 0.0161 in0.410 mm N/A 315 lbf1400 N N/A 740 lbf3300 N N/A N/A N/A N/A N/A
N/A 0.0937 in2.380 mm N/A 0.1875 in4.762 mm N/A 0.0937 in2.380 mm N/A 0.0031 in0.080 mm N/A 10 lbf42 N N/A 28 lbf124 N N/A N/A N/A N/A N/A
N/A 0.1250 in3.175 mm N/A 0.2500 in6.350 mm N/A 0.1094 in2.779 mm N/A 0.0031 in0.080 mm N/A 22 lbf96 N N/A 64 lbf284 N N/A N/A N/A N/A N/A
N/A 0.0781 in1.984 mm N/A 0.2500 in6.350 mm N/A 0.1406 in3.571 mm N/A 0.0031 in0.080 mm N/A 20 lbf89 N N/A 63 lbf279 N N/A N/A N/A N/A N/A
N/A 0.1562 in3.967 mm N/A 0.3125 in7.938 mm N/A 0.1250 in3.175 mm N/A 0.0031 in0.080 mm N/A 30 lbf133 N N/A 75 lbf335 N N/A N/A N/A N/A N/A
N/A 0.1875 in4.762 mm N/A 0.3125 in7.938 mm N/A 0.1250 in3.175 mm N/A 0.0031 in0.080 mm N/A 32 lbf143 N N/A 89 lbf395 N N/A N/A N/A N/A N/A
N/A 0.0937 in2.380 mm N/A 0.3125 in7.938 mm N/A 0.1406 in3.571 mm N/A 0.0051 in0.130 mm N/A 34 lbf152 N N/A 97 lbf430 N N/A N/A N/A N/A N/A
N/A 0.2500 in6.350 mm N/A 0.3750 in9.525 mm N/A 0.1250 in3.175 mm N/A 0.0031 in0.080 mm N/A 31 lbf136 N N/A 60 lbf268 N N/A N/A N/A N/A N/A
N/A 0.1250 in3.175 mm N/A 0.3125 in7.938 mm N/A 0.1406 in3.571 mm N/A 0.0031 in0.080 mm N/A 40 lbf180 N N/A 126 lbf560 N N/A N/A N/A N/A N/A
N/A 0.1250 in3.175 mm N/A 0.3750 in9.525 mm N/A 0.1406 in3.571 mm N/A 0.0051 in0.130 mm N/A 50 lbf224 N N/A 144 lbf640 N N/A N/A N/A N/A N/A
N/A 0.1250 in3.175 mm N/A 0.3750 in9.525 mm N/A 0.1562 in3.967 mm N/A 0.0118 in0.300 mm N/A 89 lbf395 N N/A 259 lbf1150 N N/A N/A N/A N/A N/A
N/A 0.1875 in4.762 mm N/A 0.5000 in12.700 mm N/A 0.1960 in4.978 mm N/A 0.0118 in0.300 mm N/A 110 lbf490 N N/A 295 lbf1310 N N/A N/A N/A N/A N/A
N/A 0.1875 in4.762 mm N/A 0.3750 in9.525 mm N/A 0.1250 in3.175 mm N/A 0.0031 in0.080 mm N/A 60 lbf268 N N/A 160 lbf710 N N/A N/A N/A N/A N/A
51 - 75 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »