REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 1.1024 in28.000 mm N/A 2.0472 in52.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1660 lbf7400 N7.40 kN N/A 3100 lbf13800 N13.80 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 1870 lbf8300 N8.30 kN N/A 3300 lbf14700 N14.70 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.4409 in62.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 2316 lbf10300 N10.30 kN N/A 3979 lbf17700 N17.70 kN N/A N/A N/A N/A N/A
N/A 1.5750 in40.000 mm N/A 2.6772 in68.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 2585 lbf11500 N11.50 kN N/A 4181 lbf18600 N18.60 kN N/A N/A N/A N/A N/A
N/A 1.7720 in45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 3395 lbf15100 N15.10 kN N/A 5216 lbf23200 N23.20 kN N/A N/A N/A N/A N/A
N/A 1.9690 in50.000 mm N/A 3.1496 in80.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 3732 lbf16600 N16.60 kN N/A 5440 lbf24200 N24.20 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4750 lbf21200 N21.20 kN N/A 7080 lbf31500 N31.50 kN N/A N/A N/A N/A N/A
N/A 2.3620 in60.000 mm N/A 3.7402 in95.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5216 lbf23200 N23.20 kN N/A 7306 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 2.5590 in65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 5665 lbf25200 N25.20 kN N/A 7644 lbf34000 N34.00 kN N/A N/A N/A N/A N/A
N/A 2.7559 in70.000 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 6950 lbf31000 N31.00 kN N/A 9440 lbf42000 N42.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 7550 lbf33500 N33.50 kN N/A 9890 lbf44000 N44.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 4.9213 in125.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9000 lbf40000 N40.00 kN N/A 11910 lbf53000 N53.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22.000 mm N/A 0.0433 in1.100 mm N/A 9650 lbf43000 N43.00 kN N/A 12360 lbf55000 N55.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 14500 lbf64500 N64.50 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 12100 lbf54000 N54.00 kN N/A 15060 lbf67000 N67.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 5.9055 in150.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 12100 lbf54000 N54.00 kN N/A 14940 lbf66500 N66.50 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 6.2992 in160.000 mm N/A 1.0236 in26.000 mm N/A 0.0787 in2.000 mm N/A 14700 lbf65500 N65.50 kN N/A 18090 lbf80500 N80.50 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 6.6929 in170.000 mm N/A 1.1024 in28.000 mm N/A 0.0787 in2.000 mm N/A 16400 lbf73000 N73.00 kN N/A 20450 lbf91000 N91.00 kN N/A N/A N/A N/A N/A
N/A 4.7244 in120.000 mm N/A 7.0866 in180.000 mm N/A 1.1024 in28.000 mm N/A 0.0787 in2.000 mm N/A 17900 lbf79500 N79.50 kN N/A 21130 lbf94000 N94.00 kN N/A N/A N/A N/A N/A
N/A 5.1181 in130.000 mm N/A 7.8740 in200.000 mm N/A 1.2992 in33.000 mm N/A 0.0787 in2.000 mm N/A 22700 lbf101000 N101.00 kN N/A 26520 lbf118000 N118.00 kN N/A N/A N/A N/A N/A
N/A 5.5118 in140.000 mm N/A 8.2677 in210.000 mm N/A 1.2992 in33.000 mm N/A 0.0787 in2.000 mm N/A 24500 lbf109000 N109.00 kN N/A 27420 lbf122000 N122.00 kN N/A N/A N/A N/A N/A
N/A 5.9055 in150.000 mm N/A 8.8583 in225.000 mm N/A 1.3780 in35.000 mm N/A 0.0827 in2.100 mm N/A 28300 lbf126000 N126.00 kN N/A 31240 lbf139000 N139.00 kN N/A N/A N/A N/A N/A
N/A 6.2992 in160.000 mm N/A 9.4488 in240.000 mm N/A 1.4961 in38.000 mm N/A 0.0827 in2.100 mm N/A 28300 lbf144000 N144.00 kN N/A 35510 lbf158000 N158.00 kN N/A N/A N/A N/A N/A
N/A 0.3940 in10.000 mm N/A 1.1811 in30.000 mm N/A 0.3543 in9.000 mm N/A 0.0236 in0.600 mm N/A 537 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.4720 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 618 lbf2750 N2.75 kN N/A 1517 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »