REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 0.5910 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 809 lbf3600 N3.60 kN N/A 1933 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.6690 in17.000 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1034 lbf4600 N4.60 kN N/A 2383 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 0.7870 in20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1495 lbf6650 N6.65 kN N/A 3192 lbf14200 N14.20 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 1.9685 in50.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1530 lbf6800 N6.80 kN N/A 3210 lbf14300 N14.30 kN N/A N/A N/A N/A N/A
N/A 0.9840 in25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 1765 lbf7850 N7.85 kN N/A 3485 lbf15500 N15.50 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.2835 in58.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2190 lbf9750 N9.75 kN N/A 4450 lbf19800 N19.80 kN N/A N/A N/A N/A N/A
N/A 1.1810 in30.000 mm N/A 2.4409 in62.000 mm N/A 0.6299 in16.000 mm N/A 0.0394 in1.000 mm N/A 2540 lbf11300 N11.30 kN N/A 4856 lbf21600 N21.60 kN N/A N/A N/A N/A N/A
N/A 1.2598 in32.000 mm N/A 2.5591 in65.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 2610 lbf11600 N11.60 kN N/A 5170 lbf23000 N23.00 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17.000 mm N/A 0.0433 in1.100 mm N/A 3440 lbf15300 N15.30 kN N/A 6385 lbf28400 N28.40 kN N/A N/A N/A N/A N/A
N/A 1.5750 in40.000 mm N/A 3.1496 in80.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4002 lbf17800 N17.80 kN N/A 7306 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 1.7720 in45.000 mm N/A 3.3465 in85.000 mm N/A 0.7480 in19.000 mm N/A 0.0433 in1.100 mm N/A 4586 lbf20400 N20.40 kN N/A 8093 lbf36000 N36.00 kN N/A N/A N/A N/A N/A
N/A 1.9690 in50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20.000 mm N/A 0.0433 in1.100 mm N/A 5216 lbf23200 N23.20 kN N/A 8768 lbf39000 N39.00 kN N/A N/A N/A N/A N/A
N/A 2.1654 in55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21.000 mm N/A 0.0591 in1.500 mm N/A 6550 lbf29200 N29.20 kN N/A 10790 lbf48000 N48.00 kN N/A N/A N/A N/A N/A
N/A 2.3620 in60.000 mm N/A 4.3307 in110.000 mm N/A 0.8661 in22.000 mm N/A 0.0591 in1.500 mm N/A 8093 lbf36000 N36.00 kN N/A 13039 lbf58000 N58.00 kN N/A N/A N/A N/A N/A
N/A 2.5590 in65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23.000 mm N/A 0.0591 in1.500 mm N/A 8992 lbf40000 N40.00 kN N/A 14275 lbf63500 N63.50 kN N/A N/A N/A N/A N/A
N/A 2.7560 in70.000 mm N/A 4.9213 in125.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 9892 lbf44000 N44.00 kN N/A 15512 lbf69000 N69.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 5.1181 in130.000 mm N/A 0.9843 in25.000 mm N/A 0.0591 in1.500 mm N/A 11100 lbf49500 N49.50 kN N/A 16520 lbf73500 N73.50 kN N/A N/A N/A N/A N/A
N/A 3.1500 in80.000 mm N/A 5.5118 in140.000 mm N/A 1.0236 in26.000 mm N/A 0.0787 in2.000 mm N/A 11915 lbf53000 N53.00 kN N/A 18097 lbf80500 N80.50 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 5.9055 in150.000 mm N/A 1.1024 in28.000 mm N/A 0.0787 in2.000 mm N/A 14400 lbf64000 N64.00 kN N/A 20680 lbf92000 N92.00 kN N/A N/A N/A N/A N/A
N/A 3.5430 in90.000 mm N/A 6.2992 in160.000 mm N/A 1.1811 in30.000 mm N/A 0.0787 in2.000 mm N/A 16074 lbf71500 N71.50 kN N/A 23830 lbf106000 N106.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 6.6929 in170.000 mm N/A 1.2598 in32.000 mm N/A 0.0827 in2.100 mm N/A 18400 lbf82000 N82.00 kN N/A 27200 lbf121000 N121.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 7.0866 in180.000 mm N/A 1.3386 in34.000 mm N/A 0.0827 in2.100 mm N/A 20907 lbf93000 N93.00 kN N/A 30349 lbf135000 N135.00 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 7.4803 in190.000 mm N/A 1.4173 in36.000 mm N/A 0.0827 in2.100 mm N/A 23600 lbf105000 N105.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 4.3310 in110.000 mm N/A 7.8740 in200.000 mm N/A 1.4961 in38.000 mm N/A 0.0827 in2.100 mm N/A 26303 lbf117000 N117.00 kN N/A 35970 lbf160000 N160.00 kN N/A N/A N/A N/A N/A
N/A 4.7244 in120.000 mm N/A 8.4646 in215.000 mm N/A 1.5748 in40.000 mm N/A 0.0827 in2.100 mm N/A 29500 lbf131000 N131.00 kN N/A 38660 lbf172000 N172.00 kN N/A N/A N/A N/A N/A
751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »