REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6300LU | d N/A 0.3940 in10.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 787 lbf3500 N3.50 kN | Dynamic Load Rating N/A 2046 lbf9100 N9.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6301LU | d N/A 0.4720 in12.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 944 lbf4200 N4.20 kN | Dynamic Load Rating N/A 2428 lbf10800 N10.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6302LU | d N/A 0.5906 in15.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1230 lbf5450 N5.45 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6303LU | d N/A 0.6690 in17.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1473 lbf6550 N6.55 kN | Dynamic Load Rating N/A 3372 lbf15000 N15.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6304LU | d N/A 0.7870 in20.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 1776 lbf7900 N7.90 kN | Dynamic Load Rating N/A 3957 lbf17600 N17.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/22LU | d N/A 0.8661 in22.000 mm | D N/A 2.2047 in56.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2080 lbf9250 N9.25 kN | Dynamic Load Rating N/A 4580 lbf20400 N20.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6305LU | d N/A 0.9840 in25.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2450 lbf10900 N10.90 kN | Dynamic Load Rating N/A 5283 lbf23500 N23.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/28LU | d N/A 1.1024 in28.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3150 lbf14000 N14.00 kN | Dynamic Load Rating N/A 6650 lbf29600 N29.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6306LU | d N/A 1.1810 in30.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3372 lbf15000 N15.00 kN | Dynamic Load Rating N/A 6632 lbf29500 N29.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/32LU | d N/A 1.2598 in32.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3800 lbf16900 N16.90 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6307LU | d N/A 1.3780 in35.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 4294 lbf19100 N19.10 kN | Dynamic Load Rating N/A 8318 lbf37000 N37.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6308LU | d N/A 1.5750 in40.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 5395 lbf24000 N24.00 kN | Dynamic Load Rating N/A 10116 lbf45000 N45.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6309LU | d N/A 1.7720 in45.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.9843 in25.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 7194 lbf32000 N32.00 kN | Dynamic Load Rating N/A 13151 lbf58500 N58.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6310LU | d N/A 1.9685 in50.000 mm | D N/A 4.3307 in110.000 mm | B N/A 1.0630 in27.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 8650 lbf38500 N38.50 kN | Dynamic Load Rating N/A 15390 lbf68500 N68.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6311LU | d N/A 2.1650 in55.000 mm | D N/A 4.7244 in120.000 mm | B N/A 1.1417 in29.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 10116 lbf45000 N45.00 kN | Dynamic Load Rating N/A 17872 lbf79500 N79.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6312LU | d N/A 2.3622 in60.000 mm | D N/A 5.1181 in130.000 mm | B N/A 1.2205 in31.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 11700 lbf52000 N52.00 kN | Dynamic Load Rating N/A 20340 lbf90500 N90.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6313LU | d N/A 2.5591 in65.000 mm | D N/A 5.5118 in140.000 mm | B N/A 1.2992 in33.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 13500 lbf60000 N60.00 kN | Dynamic Load Rating N/A 23150 lbf103000 N103.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6314LU | d N/A 2.7559 in70.000 mm | D N/A 5.9055 in150.000 mm | B N/A 1.3780 in35.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 15300 lbf68000 N68.00 kN | Dynamic Load Rating N/A 25850 lbf115000 N115.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6315LU | d N/A 2.9528 in75.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.4567 in37.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 17300 lbf77000 N77.00 kN | Dynamic Load Rating N/A 28320 lbf126000 N126.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6316LU | d N/A 3.1496 in80.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.5354 in39.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 19400 lbf86500 N86.50 kN | Dynamic Load Rating N/A 30570 lbf136000 N136.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6317LU | d N/A 3.3465 in85.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.6142 in41.000 mm | r N/A 0.1181 in3.000 mm | Static Load Rating N/A 21800 lbf97000 N97.00 kN | Dynamic Load Rating N/A 33040 lbf147000 N147.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6318LU | d N/A 3.5433 in90.000 mm | D N/A 7.4803 in190.000 mm | B N/A 1.6929 in43.000 mm | r N/A 0.1181 in3.000 mm | Static Load Rating N/A 24100 lbf107000 N107.00 kN | Dynamic Load Rating N/A 35510 lbf158000 N158.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6319LU | d N/A 3.7402 in95.000 mm | D N/A 7.8740 in200.000 mm | B N/A 1.7717 in45.000 mm | r N/A 0.1181 in3.000 mm | Static Load Rating N/A 26800 lbf119000 N119.00 kN | Dynamic Load Rating N/A 37990 lbf169000 N169.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6320LU | d N/A 3.9370 in100.000 mm | D N/A 8.4646 in215.000 mm | B N/A 1.8504 in47.000 mm | r N/A 0.1181 in3.000 mm | Static Load Rating N/A 31500 lbf141000 N141.00 kN | Dynamic Load Rating N/A 43160 lbf192000 N192.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6321LU | d N/A 4.1339 in105.000 mm | D N/A 8.8583 in225.000 mm | B N/A 1.9291 in49.000 mm | r N/A 0.1181 in3.000 mm | Static Load Rating N/A 34500 lbf153000 N153.00 kN | Dynamic Load Rating N/A 45860 lbf204000 N204.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |