REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6022LUC3 | d N/A 4.3307 in110.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16400 lbf73000 N73.00 kN | Dynamic Load Rating N/A 20450 lbf91000 N91.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6024LUC3 | d N/A 4.7244 in120.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 17900 lbf79500 N79.50 kN | Dynamic Load Rating N/A 21130 lbf94000 N94.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6026LUC3 | d N/A 5.1181 in130.000 mm | D N/A 7.8740 in200.000 mm | B N/A 1.2992 in33.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 22700 lbf101000 N101.00 kN | Dynamic Load Rating N/A 26520 lbf118000 N118.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6028LUC3 | d N/A 5.5118 in140.000 mm | D N/A 8.2677 in210.000 mm | B N/A 1.2992 in33.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 24500 lbf109000 N109.00 kN | Dynamic Load Rating N/A 27420 lbf122000 N122.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6030LUC3 | d N/A 5.9055 in150.000 mm | D N/A 8.8583 in225.000 mm | B N/A 1.3780 in35.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 28300 lbf126000 N126.00 kN | Dynamic Load Rating N/A 31240 lbf139000 N139.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6032LUC3 | d N/A 6.2992 in160.000 mm | D N/A 9.4488 in240.000 mm | B N/A 1.4961 in38.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 28300 lbf144000 N144.00 kN | Dynamic Load Rating N/A 35510 lbf158000 N158.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6200LUC3 | d N/A 0.3937 in10.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6201LUC3 | d N/A 0.4724 in12.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 620 lbf2750 N2.75 kN | Dynamic Load Rating N/A 1510 lbf6750 N6.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6202LUC3 | d N/A 0.5906 in15.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 810 lbf3600 N3.60 kN | Dynamic Load Rating N/A 1930 lbf8600 N8.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6203LUC3 | d N/A 0.6693 in17.000 mm | D N/A 1.5748 in40.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1030 lbf4600 N4.60 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6204LUC3 | d N/A 0.7874 in20.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1500 lbf6650 N6.65 kN | Dynamic Load Rating N/A 3190 lbf14200 N14.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/22LUC3 | d N/A 0.8661 in22.000 mm | D N/A 1.9685 in50.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1530 lbf6800 N6.80 kN | Dynamic Load Rating N/A 3210 lbf14300 N14.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6205LUC3 | d N/A 0.9843 in25.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1760 lbf7850 N7.85 kN | Dynamic Load Rating N/A 3480 lbf15500 N15.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/28LUC3 | d N/A 1.1024 in28.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2190 lbf9750 N9.75 kN | Dynamic Load Rating N/A 4450 lbf19800 N19.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6206LUC3 | d N/A 1.1810 in30.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2540 lbf11300 N11.30 kN | Dynamic Load Rating N/A 4856 lbf21600 N21.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/32LUC3 | d N/A 1.2598 in32.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2610 lbf11600 N11.60 kN | Dynamic Load Rating N/A 5170 lbf23000 N23.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6207LUC3 | d N/A 1.3780 in35.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3440 lbf15300 N15.30 kN | Dynamic Load Rating N/A 6385 lbf28400 N28.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6208LUC3 | d N/A 1.5750 in40.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4002 lbf17800 N17.80 kN | Dynamic Load Rating N/A 7306 lbf32500 N32.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6209LUC3 | d N/A 1.7717 in45.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4600 lbf20400 N20.40 kN | Dynamic Load Rating N/A 8090 lbf36000 N36.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6210LUC3 | d N/A 1.9690 in50.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5216 lbf23200 N23.20 kN | Dynamic Load Rating N/A 8768 lbf39000 N39.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6211LUC3 | d N/A 2.1654 in55.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 6550 lbf29200 N29.20 kN | Dynamic Load Rating N/A 10790 lbf48000 N48.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6212LUC3 | d N/A 2.3622 in60.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.8661 in22.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 8100 lbf36000 N36.00 kN | Dynamic Load Rating N/A 13030 lbf58000 N58.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6213LUC3 | d N/A 2.5591 in65.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9000 lbf40000 N40.00 kN | Dynamic Load Rating N/A 14270 lbf63500 N63.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6214LUC3 | d N/A 2.7559 in70.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.9449 in24.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9900 lbf44000 N44.00 kN | Dynamic Load Rating N/A 15510 lbf69000 N69.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6215LUC3 | d N/A 2.9528 in75.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.9843 in25.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 11100 lbf49500 N49.50 kN | Dynamic Load Rating N/A 16520 lbf73500 N73.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |