REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6216LUC3 | d N/A 3.1496 in80.000 mm | D N/A 5.5118 in140.000 mm | B N/A 1.0236 in26.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 11900 lbf53000 N53.00 kN | Dynamic Load Rating N/A 18090 lbf80500 N80.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6217LUC3 | d N/A 3.3465 in85.000 mm | D N/A 5.9055 in150.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 14400 lbf64000 N64.00 kN | Dynamic Load Rating N/A 20680 lbf92000 N92.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6218LUC3 | d N/A 3.5433 in90.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.1811 in30.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16100 lbf71500 N71.50 kN | Dynamic Load Rating N/A 23820 lbf106000 N106.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6219LUC3 | d N/A 3.7402 in95.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.2598 in32.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 18400 lbf82000 N82.00 kN | Dynamic Load Rating N/A 27200 lbf121000 N121.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6220LUC3 | d N/A 3.9370 in100.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.3386 in34.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 20900 lbf93000 N93.00 kN | Dynamic Load Rating N/A 30340 lbf135000 N135.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6221LUC3 | d N/A 4.1339 in105.000 mm | D N/A 7.4803 in190.000 mm | B N/A 1.4173 in36.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 23600 lbf105000 N105.00 kN | Dynamic Load Rating N/A 33040 lbf147000 N147.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6222LUC3 | d N/A 4.3307 in110.000 mm | D N/A 7.8740 in200.000 mm | B N/A 1.4961 in38.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 26300 lbf117000 N117.00 kN | Dynamic Load Rating N/A 35960 lbf160000 N160.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6224LUC3 | d N/A 4.7244 in120.000 mm | D N/A 8.4646 in215.000 mm | B N/A 1.5748 in40.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 29500 lbf131000 N131.00 kN | Dynamic Load Rating N/A 38660 lbf172000 N172.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6300LUC3 | d N/A 0.3937 in10.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 785 lbf3500 N3.50 kN | Dynamic Load Rating N/A 2040 lbf9100 N9.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6301LUC3 | d N/A 0.4720 in12.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 944 lbf4200 N4.20 kN | Dynamic Load Rating N/A 2428 lbf10800 N10.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6302LUC3 | d N/A 0.5906 in15.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1230 lbf5450 N5.45 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6303LUC3 | d N/A 0.6693 in17.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1470 lbf6550 N6.55 kN | Dynamic Load Rating N/A 3370 lbf15000 N15.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6304LUC3 | d N/A 0.7874 in20.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 1780 lbf7900 N7.90 kN | Dynamic Load Rating N/A 3950 lbf17600 N17.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/22LUC3 | d N/A 0.8661 in22.000 mm | D N/A 2.2047 in56.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2080 lbf9250 N9.25 kN | Dynamic Load Rating N/A 4580 lbf20400 N20.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6305LUC3 | d N/A 0.9843 in25.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2450 lbf10900 N10.90 kN | Dynamic Load Rating N/A 5280 lbf23500 N23.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/28LUC3 | d N/A 1.1024 in28.000 mm | D N/A 2.6772 in68.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3150 lbf14000 N14.00 kN | Dynamic Load Rating N/A 6650 lbf29600 N29.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6306LUC3 | d N/A 1.1811 in30.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3350 lbf15000 N15.00 kN | Dynamic Load Rating N/A 6630 lbf29500 N29.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/32LUC3 | d N/A 1.2598 in32.000 mm | D N/A 2.9528 in75.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3800 lbf16900 N16.90 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6307LUC3 | d N/A 1.3780 in35.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 4294 lbf19100 N19.10 kN | Dynamic Load Rating N/A 8318 lbf37000 N37.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6308LUC3 | d N/A 1.5750 in40.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 5395 lbf24000 N24.00 kN | Dynamic Load Rating N/A 10116 lbf45000 N45.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6309LUC3 | d N/A 1.7717 in45.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.9843 in25.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 7200 lbf32000 N32.00 kN | Dynamic Load Rating N/A 13150 lbf58500 N58.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6310LUC3 | d N/A 1.9685 in50.000 mm | D N/A 4.3307 in110.000 mm | B N/A 1.0630 in27.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 8650 lbf38500 N38.50 kN | Dynamic Load Rating N/A 15390 lbf68500 N68.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6311LUC3 | d N/A 2.1654 in55.000 mm | D N/A 4.7244 in120.000 mm | B N/A 1.1417 in29.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 10100 lbf45000 N45.00 kN | Dynamic Load Rating N/A 17870 lbf79500 N79.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6312LUC3 | d N/A 2.3622 in60.000 mm | D N/A 5.1181 in130.000 mm | B N/A 1.2205 in31.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 11700 lbf52000 N52.00 kN | Dynamic Load Rating N/A 20340 lbf90500 N90.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6313LUC3 | d N/A 2.5591 in65.000 mm | D N/A 5.5118 in140.000 mm | B N/A 1.2992 in33.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 13500 lbf60000 N60.00 kN | Dynamic Load Rating N/A 23150 lbf103000 N103.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |