REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 2.7559 in70.000 mm N/A 5.9055 in150.000 mm N/A 1.3780 in35.000 mm N/A 0.0827 in2.100 mm N/A 15300 lbf68000 N68.00 kN N/A 25850 lbf115000 N115.00 kN N/A N/A N/A N/A N/A
N/A 2.9528 in75.000 mm N/A 6.2992 in160.000 mm N/A 1.4567 in37.000 mm N/A 0.0827 in2.100 mm N/A 17300 lbf77000 N77.00 kN N/A 28320 lbf126000 N126.00 kN N/A N/A N/A N/A N/A
N/A 3.1496 in80.000 mm N/A 6.6929 in170.000 mm N/A 1.5354 in39.000 mm N/A 0.0827 in2.100 mm N/A 19400 lbf86500 N86.50 kN N/A 30570 lbf136000 N136.00 kN N/A N/A N/A N/A N/A
N/A 3.3465 in85.000 mm N/A 7.0866 in180.000 mm N/A 1.6142 in41.000 mm N/A 0.1181 in3.000 mm N/A 21800 lbf97000 N97.00 kN N/A 33040 lbf147000 N147.00 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 7.4803 in190.000 mm N/A 1.6929 in43.000 mm N/A 0.1181 in3.000 mm N/A 24100 lbf107000 N107.00 kN N/A 35510 lbf158000 N158.00 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 7.8740 in200.000 mm N/A 1.7717 in45.000 mm N/A 0.1181 in3.000 mm N/A 26800 lbf119000 N119.00 kN N/A 37990 lbf169000 N169.00 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 8.4646 in215.000 mm N/A 1.8504 in47.000 mm N/A 0.1181 in3.000 mm N/A 31500 lbf141000 N141.00 kN N/A 43160 lbf192000 N192.00 kN N/A N/A N/A N/A N/A
N/A 4.1339 in105.000 mm N/A 8.8583 in225.000 mm N/A 1.9291 in49.000 mm N/A 0.1181 in3.000 mm N/A 34500 lbf153000 N153.00 kN N/A 45860 lbf204000 N204.00 kN N/A N/A N/A N/A N/A
N/A 4.3307 in110.000 mm N/A 9.4488 in240.000 mm N/A 1.9685 in50.000 mm N/A 0.1181 in3.000 mm N/A 40000 lbf179000 N179.00 kN N/A 51030 lbf227000 N227.00 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17.000 mm N/A 0.0394 in1.000 mm N/A 3450 lbf15300 N15.30 kN N/A 5800 lbf25700 N25.70 kN N/A N/A N/A N/A N/A
N/A 5.1180 in130.000 mm N/A 7.0866 in180.000 mm N/A 0.9449 in24.000 mm N/A 0.0591 in1.500 mm N/A 15175 lbf67500 N67.50 kN N/A 16186 lbf72000 N72.00 kN N/A N/A N/A N/A N/A
N/A 0.7870 in20.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0433 in1.100 mm N/A 1776 lbf7900 N7.90 kN N/A 3957 lbf17600 N17.60 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 2.4409 in62.000 mm N/A 0.6693 in17.000 mm N/A 0.0433 in1.100 mm N/A 2450 lbf10900 N10.90 kN N/A 5280 lbf23500 N23.50 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.0236 in26.000 mm N/A 0.3150 in8.000 mm N/A 0.0118 in0.300 mm N/A 440 lbf1960 N1.96 kN N/A 1130 lbf5050 N5.05 kN N/A N/A N/A N/A N/A
N/A 0.5910 in15.000 mm N/A 1.2598 in32.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 638 lbf2840 N2.84 kN N/A 1394 lbf6200 N6.20 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.3780 in35.000 mm N/A 0.3937 in10.000 mm N/A 0.0118 in0.300 mm N/A 755 lbf3350 N3.35 kN N/A 1690 lbf7550 N7.55 kN N/A N/A N/A N/A N/A
N/A 0.9840 in25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1315 lbf5850 N5.85 kN N/A 2518 lbf11200 N11.20 kN N/A N/A N/A N/A N/A
N/A 1.5750 in40.000 mm N/A 2.6772 in68.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 2585 lbf11500 N11.50 kN N/A 4181 lbf18600 N18.60 kN N/A N/A N/A N/A N/A
N/A 0.4720 in12.000 mm N/A 1.2598 in32.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 618 lbf2750 N2.75 kN N/A 1517 lbf6750 N6.75 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.3780 in35.000 mm N/A 0.4331 in11.000 mm N/A 0.0236 in0.600 mm N/A 810 lbf3600 N3.60 kN N/A 1930 lbf8600 N8.60 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1030 lbf4600 N4.60 kN N/A 2380 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.5748 in40.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1030 lbf4600 N4.60 kN N/A 2380 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1500 lbf6650 N6.65 kN N/A 3190 lbf14200 N14.20 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 1500 lbf6650 N6.65 kN N/A 3190 lbf14200 N14.20 kN N/A N/A N/A N/A N/A
N/A 0.9840 in25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 1765 lbf7850 N7.85 kN N/A 3485 lbf15500 N15.50 kN N/A N/A N/A N/A N/A
876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40