REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6206LUC4 | d N/A 1.1810 in30.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2540 lbf11300 N11.30 kN | Dynamic Load Rating N/A 4856 lbf21600 N21.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6211LUC3/5C | d N/A 2.1650 in55.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 6564 lbf29200 N29.20 kN | Dynamic Load Rating N/A 10791 lbf48000 N48.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 63/22LUA | d N/A 0.8661 in22.000 mm | D N/A 2.2047 in56.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 2080 lbf9250 N9.25 kN | Dynamic Load Rating N/A 4580 lbf20400 N20.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6303LUA | d N/A 0.6690 in17.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1473 lbf6550 N6.55 kN | Dynamic Load Rating N/A 3372 lbf15000 N15.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6307LU/30.15 | d N/A 1.1870 in30.150 mm | D N/A 3.1496 in80.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 4300 lbf19100 N19.10 kN | Dynamic Load Rating N/A 8310 lbf37000 N37.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6205T2LUC4 | d N/A 0.9840 in25.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1765 lbf7850 N7.85 kN | Dynamic Load Rating N/A 3485 lbf15500 N15.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6211LU/2AS | d N/A 2.1650 in55.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 6564 lbf29200 N29.20 kN | Dynamic Load Rating N/A 10791 lbf48000 N48.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| TS3-6207LUA1C4 | d N/A 1.3780 in35.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 3450 lbf15300 N15.30 kN | Dynamic Load Rating N/A 6380 lbf28400 N28.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/32LU | d N/A 1.2598 in32.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1810 lbf8050 N8.05 kN | Dynamic Load Rating N/A 2940 lbf13100 N13.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 60/32LUC3 | d N/A 1.2598 in32.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1810 lbf8050 N8.05 kN | Dynamic Load Rating N/A 2940 lbf13100 N13.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6910LU | d N/A 1.9685 in50.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2520 lbf11200 N11.20 kN | Dynamic Load Rating N/A 3340 lbf14900 N14.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6814LU | d N/A 2.7559 in70.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2680 lbf11900 N11.90 kN | Dynamic Load Rating N/A 3010 lbf13400 N13.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6908LU | d N/A 1.5748 in40.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2000 lbf8900 N8.90 kN | Dynamic Load Rating N/A 3030 lbf13500 N13.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6907LU | d N/A 1.3780 in35.000 mm | D N/A 2.1654 in55.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1540 lbf6850 N6.85 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6003LBLU/LP03 | d N/A 0.6690 in17.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 753 lbf3350 N3.35 kN | Dynamic Load Rating N/A 1697 lbf7550 N7.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6808LU | d N/A 1.5748 in40.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 990 lbf4400 N4.40 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6804LU | d N/A 0.7874 in20.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 555 lbf2470 N2.47 kN | Dynamic Load Rating N/A 1000 lbf4450 N4.45 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6902LU | d N/A 0.5906 in15.000 mm | D N/A 1.1024 in28.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 450 lbf2000 N2.00 kN | Dynamic Load Rating N/A 910 lbf4050 N4.05 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6800LU | d N/A 0.3937 in10.000 mm | D N/A 0.7480 in19.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 208 lbf925 N0.93 kN | Dynamic Load Rating N/A 450 lbf2030 N2.03 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6800LUC3 | d N/A 0.3937 in10.000 mm | D N/A 0.7480 in19.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 208 lbf925 N0.93 kN | Dynamic Load Rating N/A 450 lbf2030 N2.03 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6801LU | d N/A 0.4724 in12.000 mm | D N/A 0.8268 in21.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 234 lbf1040 N1.04 kN | Dynamic Load Rating N/A 470 lbf2120 N2.12 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6801LUC3 | d N/A 0.4724 in12.000 mm | D N/A 0.8268 in21.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 234 lbf1040 N1.04 kN | Dynamic Load Rating N/A 470 lbf2120 N2.12 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6802LU | d N/A 0.5906 in15.000 mm | D N/A 0.9449 in24.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 283 lbf1260 N1.26 kN | Dynamic Load Rating N/A 510 lbf2300 N2.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6802LUC3 | d N/A 0.5906 in15.000 mm | D N/A 0.9449 in24.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 283 lbf1260 N1.26 kN | Dynamic Load Rating N/A 510 lbf2300 N2.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6803LU | d N/A 0.6693 in17.000 mm | D N/A 1.0236 in26.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 330 lbf1460 N1.46 kN | Dynamic Load Rating N/A 550 lbf2470 N2.47 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |