REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6803LUC3 | d N/A 0.6693 in17.000 mm | D N/A 1.0236 in26.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 330 lbf1460 N1.46 kN | Dynamic Load Rating N/A 550 lbf2470 N2.47 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6810LU | d N/A 1.9685 in50.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1370 lbf6100 N6.10 kN | Dynamic Load Rating N/A 1640 lbf7300 N7.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6810LUC3 | d N/A 1.9685 in50.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1370 lbf6100 N6.10 kN | Dynamic Load Rating N/A 1640 lbf7300 N7.30 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6811LU | d N/A 2.1654 in55.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1820 lbf8100 N8.10 kN | Dynamic Load Rating N/A 2190 lbf9750 N9.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6811LUC3 | d N/A 2.1654 in55.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1820 lbf8100 N8.10 kN | Dynamic Load Rating N/A 2190 lbf9750 N9.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6812LU | d N/A 2.3622 in60.000 mm | D N/A 3.0709 in78.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 2380 lbf10600 N10.60 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6812LUC3 | d N/A 2.3622 in60.000 mm | D N/A 3.0709 in78.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 2380 lbf10600 N10.60 kN | Dynamic Load Rating N/A 2850 lbf12700 N12.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6804LUC3 | d N/A 0.7874 in20.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 555 lbf2470 N2.47 kN | Dynamic Load Rating N/A 1000 lbf4450 N4.45 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6805LU | d N/A 0.9843 in25.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 665 lbf2950 N2.95 kN | Dynamic Load Rating N/A 1060 lbf4750 N4.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6805LUC3 | d N/A 0.9843 in25.000 mm | D N/A 1.4567 in37.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 665 lbf2950 N2.95 kN | Dynamic Load Rating N/A 1060 lbf4750 N4.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6806LU | d N/A 1.1811 in30.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 820 lbf3650 N3.65 kN | Dynamic Load Rating N/A 1160 lbf5200 N5.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6806LUC3 | d N/A 1.1811 in30.000 mm | D N/A 1.6535 in42.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 820 lbf3650 N3.65 kN | Dynamic Load Rating N/A 1160 lbf5200 N5.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6807LU | d N/A 1.3780 in35.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 910 lbf4050 N4.05 kN | Dynamic Load Rating N/A 1220 lbf5450 N5.45 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6807LUC3 | d N/A 1.3780 in35.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 910 lbf4050 N4.05 kN | Dynamic Load Rating N/A 1220 lbf5450 N5.45 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6808LUC3 | d N/A 1.5748 in40.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 990 lbf4400 N4.40 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6809LU | d N/A 1.7717 in45.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1110 lbf4950 N4.95 kN | Dynamic Load Rating N/A 1330 lbf5950 N5.95 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6809LUC3 | d N/A 1.7717 in45.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 1110 lbf4950 N4.95 kN | Dynamic Load Rating N/A 1330 lbf5950 N5.95 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6813LU | d N/A 2.5591 in65.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2470 lbf11000 N11.00 kN | Dynamic Load Rating N/A 2870 lbf12800 N12.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6813LUC3 | d N/A 2.5591 in65.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2470 lbf11000 N11.00 kN | Dynamic Load Rating N/A 2870 lbf12800 N12.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6814LUC3 | d N/A 2.7559 in70.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2680 lbf11900 N11.90 kN | Dynamic Load Rating N/A 3010 lbf13400 N13.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6815LU | d N/A 2.9528 in75.000 mm | D N/A 3.7402 in95.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2900 lbf12900 N12.90 kN | Dynamic Load Rating N/A 3120 lbf13900 N13.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6815LUC3 | d N/A 2.9528 in75.000 mm | D N/A 3.7402 in95.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2900 lbf12900 N12.90 kN | Dynamic Load Rating N/A 3120 lbf13900 N13.90 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6816LU | d N/A 3.1496 in80.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3140 lbf14000 N14.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6816LUC3 | d N/A 3.1496 in80.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 2990 lbf13300 N13.30 kN | Dynamic Load Rating N/A 3140 lbf14000 N14.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6817LU | d N/A 3.3465 in85.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.5118 in13.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 4250 lbf19000 N19.00 kN | Dynamic Load Rating N/A 4650 lbf20700 N20.70 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |