REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

951 - 975 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 3.3465 in85.000 mm N/A 4.3307 in110.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4250 lbf19000 N19.00 kN N/A 4650 lbf20700 N20.70 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 4.5276 in115.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4450 lbf19700 N19.70 kN N/A 4740 lbf21100 N21.10 kN N/A N/A N/A N/A N/A
N/A 3.5433 in90.000 mm N/A 4.5276 in115.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4450 lbf19700 N19.70 kN N/A 4740 lbf21100 N21.10 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 4.7244 in120.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4600 lbf20500 N20.50 kN N/A 4810 lbf21400 N21.40 kN N/A N/A N/A N/A N/A
N/A 3.7402 in95.000 mm N/A 4.7244 in120.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4600 lbf20500 N20.50 kN N/A 4810 lbf21400 N21.40 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 4.9213 in125.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4750 lbf21200 N21.20 kN N/A 4870 lbf21700 N21.70 kN N/A N/A N/A N/A N/A
N/A 3.9370 in100.000 mm N/A 4.9213 in125.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 4750 lbf21200 N21.20 kN N/A 4870 lbf21700 N21.70 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.1024 in28.000 mm N/A 0.2756 in7.000 mm N/A 0.0118 in0.300 mm N/A 450 lbf2000 N2.00 kN N/A 910 lbf4050 N4.05 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10.000 mm N/A 0.0236 in0.600 mm N/A 1540 lbf6850 N6.85 kN N/A 2380 lbf10600 N10.60 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 2.4409 in62.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 2000 lbf8900 N8.90 kN N/A 3030 lbf13500 N13.50 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 2340 lbf10400 N10.40 kN N/A 3250 lbf14500 N14.50 kN N/A N/A N/A N/A N/A
N/A 1.7717 in45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 2340 lbf10400 N10.40 kN N/A 3250 lbf14500 N14.50 kN N/A N/A N/A N/A N/A
N/A 1.9685 in50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 2520 lbf11200 N11.20 kN N/A 3340 lbf14900 N14.90 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 3.1496 in80.000 mm N/A 0.7087 in18.000 mm N/A 0.0433 in1.100 mm N/A 4000 lbf17800 N17.80 kN N/A 7300 lbf32500 N32.50 kN N/A N/A N/A N/A N/A
N/A 0.3937 in10.000 mm N/A 1.0236 in26.000 mm N/A 0.3150 in8.000 mm N/A 0.0118 in0.300 mm N/A 440 lbf1960 N1.96 kN N/A 1130 lbf5050 N5.05 kN N/A N/A N/A N/A N/A
N/A 0.4724 in12.000 mm N/A 1.1024 in28.000 mm N/A 0.3150 in8.000 mm N/A 0.0118 in0.300 mm N/A 535 lbf2390 N2.39 kN N/A 1270 lbf5650 N5.65 kN N/A N/A N/A N/A N/A
N/A 0.5906 in15.000 mm N/A 1.2598 in32.000 mm N/A 0.3543 in9.000 mm N/A 0.0118 in0.300 mm N/A 635 lbf2840 N2.84 kN N/A 1390 lbf6200 N6.20 kN N/A N/A N/A N/A N/A
N/A 0.6693 in17.000 mm N/A 1.3780 in35.000 mm N/A 0.3937 in10.000 mm N/A 0.0118 in0.300 mm N/A 755 lbf3350 N3.35 kN N/A 1690 lbf7550 N7.55 kN N/A N/A N/A N/A N/A
N/A 0.7874 in20.000 mm N/A 1.6535 in42.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1140 lbf5050 N5.05 kN N/A 2330 lbf10400 N10.40 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 1.7323 in44.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1140 lbf5050 N5.05 kN N/A 2330 lbf10400 N10.40 kN N/A N/A N/A N/A N/A
N/A 0.9843 in25.000 mm N/A 1.8504 in47.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1320 lbf5850 N5.85 kN N/A 2510 lbf11200 N11.20 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.0472 in52.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1660 lbf7400 N7.40 kN N/A 3100 lbf13800 N13.80 kN N/A N/A N/A N/A N/A
N/A 1.1811 in30.000 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13.000 mm N/A 0.0394 in1.000 mm N/A 1870 lbf8300 N8.30 kN N/A 3300 lbf14700 N14.70 kN N/A N/A N/A N/A N/A
N/A 1.3780 in35.000 mm N/A 2.4409 in62.000 mm N/A 0.5512 in14.000 mm N/A 0.0394 in1.000 mm N/A 2316 lbf10300 N10.30 kN N/A 3979 lbf17700 N17.70 kN N/A N/A N/A N/A N/A
N/A 1.5748 in40.000 mm N/A 2.6772 in68.000 mm N/A 0.5906 in15.000 mm N/A 0.0394 in1.000 mm N/A 2590 lbf11500 N11.50 kN N/A 4180 lbf18600 N18.60 kN N/A N/A N/A N/A N/A
951 - 975 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40