REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| FLAWBC3-9ZZA | d N/A 0.1181 in3.000 mm | D N/A 0.3543 in9.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 49 lbf219 N0.22 kN | Dynamic Load Rating N/A 143 lbf635 N0.64 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLAWBC4-10ZZ | d N/A 0.1575 in4.000 mm | D N/A 0.3937 in10.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 53 lbf235 N0.24 kN | Dynamic Load Rating N/A 146 lbf650 N0.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLAWBC6-12ZZ | d N/A 0.2362 in6.000 mm | D N/A 0.4724 in12.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 82 lbf365 N0.37 kN | Dynamic Load Rating N/A 187 lbf830 N0.83 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLAWBC6-12ZZC3M | d N/A 0.2362 in6.000 mm | D N/A 0.4724 in12.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 82 lbf365 N0.37 kN | Dynamic Load Rating N/A 187 lbf830 N0.83 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLAWBC7-13ZZ | d N/A 0.2756 in7.000 mm | D N/A 0.5118 in13.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 84 lbf375 N0.38 kN | Dynamic Load Rating N/A 185 lbf825 N0.83 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW60/1.5ZZA | d N/A 0.0591 in1.500 mm | D N/A 0.2362 in6.000 mm | B N/A 0.1181 in3.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 62 lbf274 N0.27 kN | Dynamic Load Rating N/A 19 lbf86 N0.09 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW60/2.5ZZA | d N/A 0.0984 in2.500 mm | D N/A 0.3150 in8.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 124 lbf550 N0.55 kN | Dynamic Load Rating N/A 39 lbf174 N0.17 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW602ZZA | d N/A 0.0787 in2.000 mm | D N/A 0.2756 in7.000 mm | B N/A 0.1378 in3.500 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 85 lbf380 N0.38 kN | Dynamic Load Rating N/A 28 lbf125 N0.13 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW603ZZ | d N/A 0.1181 in3.000 mm | D N/A 0.3543 in9.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 49 lbf219 N0.22 kN | Dynamic Load Rating N/A 143 lbf635 N0.64 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL604ZZ | d N/A 0.1575 in4.000 mm | D N/A 0.4724 in12.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 18 lbf80 N0.08 kN | Dynamic Load Rating N/A 9650 lbf43000 N43.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL605ZZ | d N/A 0.1970 in5.000 mm | D N/A 0.5512 in14.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 26 lbf114 N0.11 kN | Dynamic Load Rating N/A 8768 lbf39000 N39.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL606ZZ | d N/A 0.2362 in6.000 mm | D N/A 0.6693 in17.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 194 lbf865 N0.87 kN | Dynamic Load Rating N/A 490 lbf2190 N2.19 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL608ZZ | d N/A 0.3150 in8.000 mm | D N/A 0.8661 in22.000 mm | B N/A 0.2756 in7.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 315 lbf1400 N1.40 kN | Dynamic Load Rating N/A 798 lbf3550 N3.55 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL623ZZ | d N/A 0.1181 in3.000 mm | D N/A 0.3937 in10.000 mm | B N/A 0.1575 in4.000 mm | r N/A 0.0059 in0.150 mm | Static Load Rating N/A 50 lbf224 N0.22 kN | Dynamic Load Rating N/A 144 lbf640 N0.64 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL624ZZ | d N/A 0.1575 in4.000 mm | D N/A 0.5118 in13.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0079 in0.200 mm | Static Load Rating N/A 110 lbf490 N0.49 kN | Dynamic Load Rating N/A 295 lbf1310 N1.31 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL625ZZ | d N/A 0.1969 in5.000 mm | D N/A 0.6299 in16.000 mm | B N/A 0.1969 in5.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 153 lbf680 N0.68 kN | Dynamic Load Rating N/A 395 lbf1760 N1.76 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FL626ZZ | d N/A 0.2362 in6.000 mm | D N/A 0.7480 in19.000 mm | B N/A 0.2362 in6.000 mm | r N/A 0.0118 in0.300 mm | Static Load Rating N/A 199 lbf885 N0.89 kN | Dynamic Load Rating N/A 525 lbf2340 N2.34 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLWA673SSA | d N/A 0.1181 in3.000 mm | D N/A 0.2362 in6.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 21 lbf94 N0.09 kN | Dynamic Load Rating N/A 54 lbf242 N0.24 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW674ASSA | d N/A 0.1575 in4.000 mm | D N/A 0.2756 in7.000 mm | B N/A 0.0984 in2.500 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 20 lbf88 N0.09 kN | Dynamic Load Rating N/A 50 lbf222 N0.22 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLWA676AZZ | d N/A 0.2362 in6.000 mm | D N/A 0.3937 in10.000 mm | B N/A 0.1181 in3.000 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 44 lbf196 N0.20 kN | Dynamic Load Rating N/A 105 lbf465 N0.47 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLWA677ZZ | d N/A 0.2756 in7.000 mm | D N/A 0.4331 in11.000 mm | B N/A 0.1181 in3.000 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 60 lbf269 N0.27 kN | Dynamic Load Rating N/A 125 lbf555 N0.56 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLAW678AZZ | d N/A 0.3150 in8.000 mm | D N/A 0.4724 in12.000 mm | B N/A 0.1378 in3.500 mm | r N/A 0.0039 in0.100 mm | Static Load Rating N/A 57 lbf252 N0.25 kN | Dynamic Load Rating N/A 116 lbf515 N0.52 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW68/1.5SSA | d N/A 0.0591 in1.500 mm | D N/A 0.1575 in4.000 mm | B N/A 0.0787 in2.000 mm | r N/A 0.0020 in0.050 mm | Static Load Rating N/A 7 lbf29 N0.03 kN | Dynamic Load Rating N/A 23 lbf102 N0.10 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW68/2.5ZZA | d N/A 0.0984 in2.500 mm | D N/A 0.2756 in7.000 mm | B N/A 0.1024 in2.600 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 16 lbf73 N0.07 kN | Dynamic Load Rating N/A 47 lbf209 N0.21 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| FLW682SSA | d N/A 0.0787 in2.000 mm | D N/A 0.1969 in5.000 mm | B N/A 0.0906 in2.300 mm | r N/A 0.0031 in0.080 mm | Static Load Rating N/A 11 lbf51 N0.05 kN | Dynamic Load Rating N/A 38 lbf171 N0.17 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |