REVOLUCIÓN EN MOVIMIENTO™
CAD (0)
  • Cart is empty
Search by Specification

This category has 8,130 items. Only the first 1000 records are returned.

101 - 125 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d (in)

At Least : No More Than :
Available Range: 0.0591 to 23.622

d (mm)

At Least : No More Than :
Available Range: 1.5 to 600

D (in)

At Least : No More Than :
Available Range: 0.1575 to 28.7402

D (mm)

At Least : No More Than :
Available Range: 4 to 730

B (in)

At Least : No More Than :
Available Range: 0 to 5.118

B (mm)

At Least : No More Than :
Available Range: 0 to 130

r (in)

At Least : No More Than :
Available Range: 0.002 to 0.1969

r (mm)

At Least : No More Than :
Available Range: 0.05 to 5

Static Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 301245

Static Load Rating (N)

At Least : No More Than :
Available Range: 0 to 1340000

Static Load Rating (kN)

At Least : No More Than :
Available Range: 0.029 to 1340

Dynamic Load Rating (lbf)

At Least : No More Than :
Available Range: 0 to 178724

Dynamic Load Rating (N)

At Least : No More Than :
Available Range: 0 to 795000

Dynamic Load Rating (kN)

At Least : No More Than :
Available Range: 0 to 795

Item #

d

D

B

r

Static Load Rating

Dynamic Load Rating

Axial Static Load Rating

Radial Dynamic Load Rating

Lubrication

Lubrication

Radial Static Load Rating

N/A 0.1181 in3.000 mm N/A 0.2756 in7.000 mm N/A 0.1181 in3.000 mm N/A 0.0039 in0.100 mm N/A 29 lbf130 N0.13 kN N/A 88 lbf390 N0.39 kN N/A N/A N/A N/A N/A
N/A 0.1575 in4.000 mm N/A 0.3543 in9.000 mm N/A 0.1575 in4.000 mm N/A 0.0059 in0.150 mm N/A 50 lbf224 N0.22 kN N/A 144 lbf640 N0.64 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.4331 in11.000 mm N/A 0.1969 in5.000 mm N/A 0.0059 in0.150 mm N/A 63 lbf282 N0.28 kN N/A 161 lbf715 N0.72 kN N/A N/A N/A N/A N/A
N/A 0.2362 in6.000 mm N/A 0.5118 in13.000 mm N/A 0.1969 in5.000 mm N/A 0.0059 in0.150 mm N/A 99 lbf440 N0.44 kN N/A 243 lbf1080 N1.08 kN N/A N/A N/A N/A N/A
N/A 0.2756 in7.000 mm N/A 0.5512 in14.000 mm N/A 0.1969 in5.000 mm N/A 0.0059 in0.150 mm N/A 115 lbf510 N0.51 kN N/A 263 lbf1170 N1.17 kN N/A N/A N/A N/A N/A
N/A 0.3150 in8.000 mm N/A 0.6299 in16.000 mm N/A 0.1969 in5.000 mm N/A 0.0079 in0.200 mm N/A 161 lbf715 N0.72 kN N/A 360 lbf1610 N1.61 kN N/A N/A N/A N/A N/A
N/A 0.3543 in9.000 mm N/A 0.6693 in17.000 mm N/A 0.1969 in5.000 mm N/A 0.0079 in0.200 mm N/A 184 lbf820 N0.82 kN N/A 385 lbf1720 N1.72 kN N/A N/A N/A N/A N/A
N/A 0.0591 in1.500 mm N/A 0.1969 in5.000 mm N/A 0.1024 in2.600 mm N/A 0.0059 in0.150 mm N/A 11 lbf51 N0.05 kN N/A 38 lbf171 N0.17 kN N/A N/A N/A N/A N/A
N/A 0.0984 in2.500 mm N/A 0.2756 in7.000 mm N/A 0.1378 in3.500 mm N/A 0.0059 in0.150 mm N/A 22 lbf96 N0.10 kN N/A 64 lbf284 N0.28 kN N/A N/A N/A N/A N/A
N/A 0.0787 in2.000 mm N/A 0.2362 in6.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 20 lbf89 N0.09 kN N/A 63 lbf279 N0.28 kN N/A N/A N/A N/A N/A
N/A 0.1181 in3.000 mm N/A 0.3150 in8.000 mm N/A 0.1575 in4.000 mm N/A 0.0059 in0.150 mm N/A 40 lbf180 N0.18 kN N/A 126 lbf560 N0.56 kN N/A N/A N/A N/A N/A
N/A 0.1575 in4.000 mm N/A 0.4331 in11.000 mm N/A 0.1575 in4.000 mm N/A 0.0059 in0.150 mm N/A 62 lbf276 N0.28 kN N/A 161 lbf715 N0.72 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.5118 in13.000 mm N/A 0.1575 in4.000 mm N/A 0.0079 in0.200 mm N/A 97 lbf430 N0.43 kN N/A 243 lbf1080 N1.08 kN N/A N/A N/A N/A N/A
N/A 0.2362 in6.000 mm N/A 0.5906 in15.000 mm N/A 0.1969 in5.000 mm N/A 0.0079 in0.200 mm N/A 119 lbf530 N0.53 kN N/A 305 lbf1350 N1.35 kN N/A N/A N/A N/A N/A
N/A 0.2756 in7.000 mm N/A 0.6693 in17.000 mm N/A 0.1969 in5.000 mm N/A 0.0118 in0.300 mm N/A 161 lbf715 N0.72 kN N/A 360 lbf1610 N1.61 kN N/A N/A N/A N/A N/A
N/A 0.3150 in8.000 mm N/A 0.7480 in19.000 mm N/A 0.2362 in6.000 mm N/A 0.0118 in0.300 mm N/A 194 lbf865 N0.86 kN N/A 447 lbf1990 N1.99 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.3150 in8.000 mm N/A 0.0984 in2.500 mm N/A 0.0031 in0.080 mm N/A 20 lbf91 N0.09 kN N/A 49 lbf217 N0.22 kN N/A N/A N/A N/A N/A
N/A 0.1575 in4.000 mm N/A 0.3150 in8.000 mm N/A 0.1181 in3.000 mm N/A 0.0031 in0.080 mm N/A 31 lbf140 N0.14 kN N/A 89 lbf395 N0.40 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.3937 in10.000 mm N/A 0.1575 in4.000 mm N/A 0.0059 in0.150 mm N/A 62 lbf276 N0.28 kN N/A 161 lbf715 N0.72 kN N/A N/A N/A N/A N/A
N/A 0.1969 in5.000 mm N/A 0.3543 in9.000 mm N/A 0.1181 in3.000 mm N/A 0.0059 in0.150 mm N/A 47 lbf211 N0.21 kN N/A 112 lbf500 N0.50 kN N/A N/A N/A N/A N/A
N/A 0.3150 in8.000 mm N/A 0.5512 in14.000 mm N/A 0.1575 in4.000 mm N/A 0.0059 in0.150 mm N/A 87 lbf385 N0.39 kN N/A 184 lbf820 N0.82 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 1.7323 in44.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1140 lbf5050 N5.05 kN N/A 2330 lbf10400 N10.40 kN N/A N/A N/A N/A N/A
N/A 0.8661 in22.000 mm N/A 1.7323 in44.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1140 lbf5050 N5.05 kN N/A 2330 lbf10400 N10.40 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.0472 in52.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1660 lbf7400 N7.40 kN N/A 3100 lbf13800 N13.80 kN N/A N/A N/A N/A N/A
N/A 1.1024 in28.000 mm N/A 2.0472 in52.000 mm N/A 0.4724 in12.000 mm N/A 0.0236 in0.600 mm N/A 1660 lbf7400 N7.40 kN N/A 3100 lbf13800 N13.80 kN N/A N/A N/A N/A N/A
101 - 125 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »