REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 62/28ZN | d N/A 1.1024 in28.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2190 lbf9750 N9.75 kN | Dynamic Load Rating N/A 4450 lbf19800 N19.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/28ZNC3 | d N/A 1.1024 in28.000 mm | D N/A 2.2835 in58.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2190 lbf9750 N9.75 kN | Dynamic Load Rating N/A 4450 lbf19800 N19.80 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/32ZN | d N/A 1.2598 in32.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2610 lbf16900 N16.90 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 62/32ZNC3 | d N/A 1.2598 in32.000 mm | D N/A 2.5591 in65.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2610 lbf19600 N19.60 kN | Dynamic Load Rating N/A 7410 lbf33000 N33.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6200ZN | d N/A 0.3937 in10.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6200ZNC3 | d N/A 0.3937 in10.000 mm | D N/A 1.1811 in30.000 mm | B N/A 0.3543 in9.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 535 lbf2390 N2.39 kN | Dynamic Load Rating N/A 1270 lbf5650 N5.65 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6201ZN | d N/A 0.4724 in12.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 620 lbf2750 N2.75 kN | Dynamic Load Rating N/A 1510 lbf6750 N6.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6201ZNC3 | d N/A 0.4724 in12.000 mm | D N/A 1.2598 in32.000 mm | B N/A 0.3937 in10.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 620 lbf2750 N2.75 kN | Dynamic Load Rating N/A 1510 lbf6750 N6.75 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6202ZN | d N/A 0.5906 in15.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 810 lbf3600 N3.60 kN | Dynamic Load Rating N/A 1930 lbf8600 N8.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6202ZNC3 | d N/A 0.5906 in15.000 mm | D N/A 1.3780 in35.000 mm | B N/A 0.4331 in11.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 810 lbf3600 N3.60 kN | Dynamic Load Rating N/A 1930 lbf8600 N8.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6203ZN | d N/A 0.6693 in17.000 mm | D N/A 1.5748 in40.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1030 lbf4600 N4.60 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6203ZNC3 | d N/A 0.6693 in17.000 mm | D N/A 1.5748 in40.000 mm | B N/A 0.4724 in12.000 mm | r N/A 0.0236 in0.600 mm | Static Load Rating N/A 1030 lbf4600 N4.60 kN | Dynamic Load Rating N/A 2380 lbf10600 N10.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6204ZN | d N/A 0.7874 in20.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1500 lbf6650 N6.65 kN | Dynamic Load Rating N/A 3190 lbf14200 N14.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6204ZNC3 | d N/A 0.7874 in20.000 mm | D N/A 1.8504 in47.000 mm | B N/A 0.5512 in14.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1500 lbf6650 N6.65 kN | Dynamic Load Rating N/A 3190 lbf14200 N14.20 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6205ZN | d N/A 0.9843 in25.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1760 lbf7850 N7.85 kN | Dynamic Load Rating N/A 3480 lbf15500 N15.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6205ZNC3 | d N/A 0.9843 in25.000 mm | D N/A 2.0472 in52.000 mm | B N/A 0.5906 in15.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 1760 lbf7850 N7.85 kN | Dynamic Load Rating N/A 3480 lbf15500 N15.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6206ZN | d N/A 1.1811 in30.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2540 lbf11300 N11.30 kN | Dynamic Load Rating N/A 4850 lbf21600 N21.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6206ZNC3 | d N/A 1.1811 in30.000 mm | D N/A 2.4409 in62.000 mm | B N/A 0.6299 in16.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 2540 lbf11300 N11.30 kN | Dynamic Load Rating N/A 4850 lbf21600 N21.60 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6207ZN | d N/A 1.3780 in35.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3450 lbf15300 N15.30 kN | Dynamic Load Rating N/A 6380 lbf28400 N28.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6207ZNC3 | d N/A 1.3780 in35.000 mm | D N/A 2.8346 in72.000 mm | B N/A 0.6693 in17.000 mm | r N/A 0.0394 in1.000 mm | Static Load Rating N/A 3450 lbf15300 N15.30 kN | Dynamic Load Rating N/A 6380 lbf28400 N28.40 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6208ZN | d N/A 1.5748 in40.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4000 lbf17800 N17.80 kN | Dynamic Load Rating N/A 7300 lbf32500 N32.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6208ZNC3 | d N/A 1.5748 in40.000 mm | D N/A 3.1496 in80.000 mm | B N/A 0.7087 in18.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4000 lbf17800 N17.80 kN | Dynamic Load Rating N/A 7300 lbf32500 N32.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6209ZN | d N/A 1.7717 in45.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4600 lbf20400 N20.40 kN | Dynamic Load Rating N/A 8090 lbf36000 N36.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6209ZNC3 | d N/A 1.7717 in45.000 mm | D N/A 3.3465 in85.000 mm | B N/A 0.7480 in19.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 4600 lbf20400 N20.40 kN | Dynamic Load Rating N/A 8090 lbf36000 N36.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6210ZN | d N/A 1.9685 in50.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5200 lbf23200 N23.20 kN | Dynamic Load Rating N/A 8760 lbf39000 N39.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |