REVOLUCIÓN EN MOVIMIENTO™
REVOLUCIÓN EN MOVIMIENTO™ This category has 8,130 items. Only the first 1000 records are returned.
Item # |
d |
D |
B |
r |
Static Load Rating |
Dynamic Load Rating |
Axial Static Load Rating |
Radial Dynamic Load Rating |
Lubrication |
Lubrication |
Radial Static Load Rating |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6210ZNC3 | d N/A 1.9685 in50.000 mm | D N/A 3.5433 in90.000 mm | B N/A 0.7874 in20.000 mm | r N/A 0.0433 in1.100 mm | Static Load Rating N/A 5200 lbf23200 N23.20 kN | Dynamic Load Rating N/A 8760 lbf39000 N39.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6211ZN | d N/A 2.1654 in55.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 6550 lbf29200 N29.20 kN | Dynamic Load Rating N/A 10790 lbf48000 N48.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6211ZNC3 | d N/A 2.1650 in55.000 mm | D N/A 3.9370 in100.000 mm | B N/A 0.8268 in21.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 6564 lbf29200 N29.20 kN | Dynamic Load Rating N/A 10791 lbf48000 N48.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6212ZN | d N/A 2.3622 in60.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.8661 in22.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 8100 lbf36000 N36.00 kN | Dynamic Load Rating N/A 13030 lbf58000 N58.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6212ZNC3 | d N/A 2.3622 in60.000 mm | D N/A 4.3307 in110.000 mm | B N/A 0.8661 in22.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 8100 lbf36000 N36.00 kN | Dynamic Load Rating N/A 13030 lbf58000 N58.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6213ZN | d N/A 2.5591 in65.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9000 lbf40000 N40.00 kN | Dynamic Load Rating N/A 14270 lbf63500 N63.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6213ZNC3 | d N/A 2.5591 in65.000 mm | D N/A 4.7244 in120.000 mm | B N/A 0.9055 in23.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9000 lbf40000 N40.00 kN | Dynamic Load Rating N/A 14270 lbf63500 N63.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6214ZN | d N/A 2.7559 in70.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.9449 in24.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9900 lbf44000 N44.00 kN | Dynamic Load Rating N/A 15510 lbf69000 N69.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6214ZNC3 | d N/A 2.7559 in70.000 mm | D N/A 4.9213 in125.000 mm | B N/A 0.9449 in24.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 9900 lbf44000 N44.00 kN | Dynamic Load Rating N/A 15510 lbf69000 N69.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6215ZN | d N/A 2.9528 in75.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.9843 in25.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 11100 lbf49500 N49.50 kN | Dynamic Load Rating N/A 16520 lbf73500 N73.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6215ZNC3 | d N/A 2.9528 in75.000 mm | D N/A 5.1181 in130.000 mm | B N/A 0.9843 in25.000 mm | r N/A 0.0591 in1.500 mm | Static Load Rating N/A 11100 lbf49500 N49.50 kN | Dynamic Load Rating N/A 16520 lbf73500 N73.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6216ZN | d N/A 3.1496 in80.000 mm | D N/A 5.5118 in140.000 mm | B N/A 1.0236 in26.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 11900 lbf53000 N53.00 kN | Dynamic Load Rating N/A 18090 lbf80500 N80.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6216ZNC3 | d N/A 3.1496 in80.000 mm | D N/A 5.5118 in140.000 mm | B N/A 1.0236 in26.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 11900 lbf53000 N53.00 kN | Dynamic Load Rating N/A 18090 lbf80500 N80.50 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6217ZN | d N/A 3.3465 in85.000 mm | D N/A 5.9055 in150.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 14400 lbf64000 N64.00 kN | Dynamic Load Rating N/A 20680 lbf92000 N92.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6217ZNC3 | d N/A 3.3465 in85.000 mm | D N/A 5.9055 in150.000 mm | B N/A 1.1024 in28.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 14400 lbf64000 N64.00 kN | Dynamic Load Rating N/A 20680 lbf92000 N92.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6218ZN | d N/A 3.5433 in90.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.1811 in30.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16100 lbf71500 N71.50 kN | Dynamic Load Rating N/A 23820 lbf106000 N106.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6218ZNC3 | d N/A 3.5433 in90.000 mm | D N/A 6.2992 in160.000 mm | B N/A 1.1811 in30.000 mm | r N/A 0.0787 in2.000 mm | Static Load Rating N/A 16100 lbf71500 N71.50 kN | Dynamic Load Rating N/A 23820 lbf106000 N106.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6219ZN | d N/A 3.7402 in95.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.2598 in32.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 18400 lbf82000 N82.00 kN | Dynamic Load Rating N/A 27200 lbf121000 N121.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6219ZNC3 | d N/A 3.7402 in95.000 mm | D N/A 6.6929 in170.000 mm | B N/A 1.2598 in32.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 18400 lbf82000 N82.00 kN | Dynamic Load Rating N/A 27200 lbf121000 N121.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6220ZN | d N/A 3.9370 in100.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.3386 in34.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 20900 lbf93000 N93.00 kN | Dynamic Load Rating N/A 30340 lbf135000 N135.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6220ZNC3 | d N/A 3.9370 in100.000 mm | D N/A 7.0866 in180.000 mm | B N/A 1.3386 in34.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 20900 lbf93000 N93.00 kN | Dynamic Load Rating N/A 30340 lbf135000 N135.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6221ZN | d N/A 4.1339 in105.000 mm | D N/A 7.4803 in190.000 mm | B N/A 1.4173 in36.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 23600 lbf105000 N105.00 kN | Dynamic Load Rating N/A 33040 lbf147000 N147.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6221ZNC3 | d N/A 4.1339 in105.000 mm | D N/A 7.4803 in190.000 mm | B N/A 1.4173 in36.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 23600 lbf105000 N105.00 kN | Dynamic Load Rating N/A 33040 lbf147000 N147.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6222ZN | d N/A 4.3307 in110.000 mm | D N/A 7.8740 in200.000 mm | B N/A 1.4961 in38.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 26300 lbf117000 N117.00 kN | Dynamic Load Rating N/A 35960 lbf160000 N160.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| 6222ZNC3 | d N/A 4.3310 in110.000 mm | D N/A 7.8740 in200.000 mm | B N/A 1.4961 in38.000 mm | r N/A 0.0827 in2.100 mm | Static Load Rating N/A 26303 lbf117000 N117.00 kN | Dynamic Load Rating N/A 35970 lbf160000 N160.00 kN | Axial Static Load Rating N/A | Radial Dynamic Load Rating N/A | Lubrication N/A | Lubrication N/A | Radial Static Load Rating N/A |
| Inicio Acerca de NTN Medios y recursos Contáctenos Política de privacidad |
Su industria Productos Búsqueda de distribuidor Servicio de entrenamiento y capacitación Términos y condiciones |
Folletos y material informativo Búsqueda de rodamiento Búsqueda de intercambio Catálogos Empleo |
Documentación de calidad
|
| NTN Bearing Corporation © 2018 Todos los derechos reservados. Interactive Agency - envisionit media |